Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C6ASHA5007132M
Part Number
|
---|
C6ASHA5007132M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Shank height (mm) | Customs tariff — weight (kg) | Bracket: F dimension | Total length l1 / l21 | Machine chuck / socket size | Bracket: L dimension | Tool chuck / socket size | eClass-5.1 | Coolant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
739.54 € | 1 | 5 Days | No-hand | 32 | 3.2 | n/a | 71 | Coromant Capto C6 | 45 | Radial mount – shank 32.00 x 32.00 mm | 21010903 | Yes – axial through center |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84669360 |
---|---|---|---|---|---|
Type | Adapter | Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
This page is SANDVIK Coromant Capto to Rectangular Shank Adaptor, part number C6ASHA5007132M.
You can find the detail information about specifications and dimensions on part number C6ASHA5007132M.
Configure
Part Number |
---|
C3ASHA2504012 |
C3ASHR1808512 |
C4ASHA2504616 |
C6ASHL10512AHP |
C6ASHL10520HP |
C6ASHL12216AHP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cutting Direction | Shank height (mm) | Customs tariff — weight (kg) | Bracket: F dimension | Total length l1 / l21 | Machine chuck / socket size | Bracket: L dimension | Tool chuck / socket size | eClass-5.1 | Coolant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
578.77 € | 1 | 5 Days | No-hand | 12 | 0.385 | - | - | Coromant Capto C3 | 40 | Shank 12.00 x 12.00 mm | 21010903 | Yes – radial through center | ||
660.62 € | 1 | 5 Days | Right-hand | 12 | 0.464 | - | - | Coromant Capto C3 | 85 | Shank 12.00 x 12.00 mm | 21010903 | Yes – radial through center | ||
578.77 € | 1 | 5 Days | No-hand | 16 | 0.568 | - | - | Coromant Capto C4 | 46 | Shank 16.00 x 16.00 mm | 21010903 | Yes – radial through center | ||
951.46 € | 1 | 5 Days | Left-hand | 12 | 0.001 | adjustable | 105 | Coromant Capto C6 | - | Axial installation - shank 12.00 x 12.00 mm | 21021105 | Axial and radial entry | ||
951.46 € | 1 | 5 Days | Left-hand | 20 | 0.001 | adjustable | 105 | Coromant Capto C6 | - | Axial installation - shank 20.00 x 20.00 mm | 21021105 | Axial and radial entry | ||
951.46 € | 1 | 5 Days | Left-hand | 16 | 0.001 | adjustable | 122 | Coromant Capto C6 | - | Axial installation - shank 16.00 x 16.00 mm | 21021105 | Axial and radial entry |