Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
T200XM100ABM8X100C150
Part Number
|
---|
T200XM100ABM8X100C150 |
Part Number | Minimum order quantity | Volume Discount | Screw Types | Screw size (Nominal) | Overall Length (L) (mm) | Customs tariff — weight (kg) | ISO S | ISO M | Tolerance | ISO application | Grade | Shank diameter | ISO P | Customs tariff — item number | Square head a | d1 nominal | Type designation | Recommended thread depth | ISO N | ISO K | Tapped head length l2 | Core hole diameter | Coolant supply | Square head length l3 | No. of teeth | Standard | l4 dimension | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | Meter | MF8 | 90 | 0.027 | ° S | - | 6H | P|K|N|S | C150 | 8.08 x 6.05 | ° P | 82074010 | - | n/s | T200-XM | 2.5 x D | ° N | ° K | THL = 18.90 | TD = 8.00 | Without coolant supply | n/s | 3 | DIN 374 | LU = 34.00 |
Loading...
Through bore / blind hole | Through bore | Customs tariff — weight per | 1 | Drill type | Screw tap |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | Cut end shape | B 3.5 - 5 | eClass-5.1 | 21010210 |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
This page is SANDVIK CoroTap 200 Cutting Tap with Spiral Point, part number T200XM100ABM8X100C150.
You can find the detail information about specifications and dimensions on part number T200XM100ABM8X100C150.
Configure
Basic Attributes
ISO M
Square head a
Type
Screw Types
Screw size (Nominal)
Overall Length (L)(mm)
Customs tariff — weight(kg)
ISO S
Tolerance
ISO application
Grade
Shank diameter
ISO P
Customs tariff — item number
d1 nominal
Type designation
Recommended thread depth
ISO N
ISO K
Tapped head length l2
Core hole diameter
Coolant supply
Square head length l3
No. of teeth
Standard
l4 dimension
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E000M14 |
E000M16 |
E000M18 |
T200XM100AE1024C110 |
T200XM100AE1024C145 |
T200XM100AE1024C150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Types | Screw size (Nominal) | Overall Length (L) (mm) | Customs tariff — weight (kg) | ISO S | ISO M | Tolerance | ISO application | Grade | Shank diameter | ISO P | Customs tariff — item number | Square head a | d1 nominal | Type designation | Recommended thread depth | ISO N | ISO K | Tapped head length l2 | Core hole diameter | Coolant supply | Square head length l3 | No. of teeth | Standard | l4 dimension |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Meter | M14 | 95 | 0.073 | S | - | 6H | P|K|N|S | - | 11.20 x 9.00 | P | 82074010 | 9 | n/s | E000 | 2.5 x D | N | K | 24 | 12 | Without coolant supply | 12 | 3 | ISO 529 | n/s | ||
- | 1 | 5 Days | Meter | M16 | 102 | 0.101 | S | - | 6H | P|K|N|S | - | 12.50 x 10.00 | P | 82074010 | 10 | n/s | E000 | 2.5 x D | N | K | 24 | 14 | Without coolant supply | 13 | 3 | ISO 529 | n/s | ||
- | 1 | 5 Days | Meter | M18 | 112 | 0.136 | S | - | 6H | P|K|N|S | - | 14.00 x 11.20 | P | 82074010 | 11.2 | n/s | E000 | 2.5 x D | N | K | 29 | 15.5 | Without coolant supply | 14 | 4 | ISO 529 | n/s | ||
39.68 € | 1 | Quote | Unified | UNC 10 | 70 | 0.011 | ° S | ° M | 3BX | P|M|K|N|S | C110 | 4.93 x 3.86 | ° P | 82074010 | - | n/s | T200-XM | 2.5 x D | ° N | ° K | THL = 14.80 | TD = 4.83 | Without coolant supply | n/s | 3 | DIN 2184-1 | LU = 28.00 | ||
28.32 € | 1 | Quote | Unified | UNC 10 | 70 | 0.011 | - | ° M | 3BX | P|M|K | C145 | 4.93 x 3.86 | ° P | 82074010 | - | n/s | T200-XM | 2.5 x D | - | ° K | THL = 14.80 | TD = 4.83 | Without coolant supply | n/s | 3 | DIN 2184-1 | LU = 28.00 | ||
28.32 € | 1 | Quote | Unified | UNC 10 | 70 | 0.011 | ° S | - | 3BX | P|K|N|S | C150 | 4.93 x 3.86 | ° P | 82074010 | - | n/s | T200-XM | 2.5 x D | ° N | ° K | THL = 14.80 | TD = 4.83 | Without coolant supply | n/s | 3 | DIN 2184-1 | LU = 28.00 |