Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
T200XM100DBM20X100B145 |
T200XM100DBM20X150B145 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Types | Screw size (Nominal) | Overall Length (L) (mm) | Customs tariff — weight (kg) | ISO S | ISO M | Tolerance | ISO application | Grade | Shank diameter | ISO P | Customs tariff — item number | Square head a | d1 nominal | Type designation | Recommended thread depth | ISO N | ISO K | Tapped head length l2 | Core hole diameter | Coolant supply | Square head length l3 | No. of teeth | Standard | l4 dimension | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
98.03 € | 1 | Quote | Meter | MF20 | 125 | 0.195 | - | ° M | 6H | P|M|K | B145 | 16.00 x 12.00 | ° P | 82074010 | - | n/s | T200-XM | 2.5 x D | - | ° K | 24 | TD = 20.00 | Without coolant supply | n/s | 4 | DIN 374 | 80 | ||
93.88 € | 1 | Quote | Meter | MF20 | 125 | 0.195 | - | ° M | 6H | P|M|K | B145 | 16.00 x 12.00 | ° P | 82074010 | - | n/s | T200-XM | 2.5 x D | - | ° K | 24 | TD = 20.00 | Without coolant supply | n/s | 4 | DIN 374 | 80 |
Loading...
Through bore / blind hole | Through bore | Customs tariff — weight per | 1 | Drill type | Screw tap |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | Cut end shape | B 3.5 - 5 | eClass-5.1 | 21010210 |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
Configure
Basic Attributes
ISO S
Square head a
ISO N
Type
Screw Types
Screw size (Nominal)
Overall Length (L)(mm)
Customs tariff — weight(kg)
ISO M
Tolerance
ISO application
Grade
Shank diameter
ISO P
Customs tariff — item number
d1 nominal
Type designation
Recommended thread depth
ISO K
Tapped head length l2
Core hole diameter
Coolant supply
Square head length l3
No. of teeth
Standard
l4 dimension
Filter by standard shipping days
Optional Attributes