Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E02110-24
Part Number
|
---|
E02110-24 |
Part Number | Minimum order quantity | Volume Discount | Screw Types | Screw size (Nominal) | Overall Length (L) (mm) | Customs tariff — weight (kg) | ISO S | ISO M | Tolerance | ISO application | Grade | Shank diameter | ISO P | Customs tariff — item number | Square head a | d1 nominal | Type designation | Recommended thread depth | ISO N | ISO K | Tapped head length l2 | Core hole diameter | Coolant supply | Square head length l3 | No. of teeth | Standard | l4 dimension | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | Unified | UNC 10 | 58 | 0.01 | - | M | 2B | P|M|K | - | 5.00 x 4.00 | P | 82074010 | 4 | 4.826 | E021 | 2.5 x D | - | K | 11 | 3.9 | Without coolant supply | 7 | 3 | ISO 529 | n/s |
Loading...
Through bore / blind hole | Through bore | Customs tariff — weight per | 1 | Drill type | Screw tap |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | Cut end shape | B 3.5 - 5 | eClass-5.1 | 21010210 |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
This page is SANDVIK CoroTap 200 Cutting Tap with Spiral Point, part number E02110-24.
You can find the detail information about specifications and dimensions on part number E02110-24.
Configure
Basic Attributes
ISO S
Grade
ISO N
Type
Screw Types
Screw size (Nominal)
Overall Length (L)(mm)
Customs tariff — weight(kg)
ISO M
Tolerance
ISO application
Shank diameter
ISO P
Customs tariff — item number
Square head a
d1 nominal
Type designation
Recommended thread depth
ISO K
Tapped head length l2
Core hole diameter
Coolant supply
Square head length l3
No. of teeth
Standard
l4 dimension
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E000M14 |
E000M16 |
E000M18 |
E02112-24 |
E0212-56 |
E0213/4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Types | Screw size (Nominal) | Overall Length (L) (mm) | Customs tariff — weight (kg) | ISO S | ISO M | Tolerance | ISO application | Grade | Shank diameter | ISO P | Customs tariff — item number | Square head a | d1 nominal | Type designation | Recommended thread depth | ISO N | ISO K | Tapped head length l2 | Core hole diameter | Coolant supply | Square head length l3 | No. of teeth | Standard | l4 dimension |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Meter | M14 | 95 | 0.073 | S | - | 6H | P|K|N|S | - | 11.20 x 9.00 | P | 82074010 | 9 | n/s | E000 | 2.5 x D | N | K | 24 | 12 | Without coolant supply | 12 | 3 | ISO 529 | n/s | ||
- | 1 | 5 Days | Meter | M16 | 102 | 0.101 | S | - | 6H | P|K|N|S | - | 12.50 x 10.00 | P | 82074010 | 10 | n/s | E000 | 2.5 x D | N | K | 24 | 14 | Without coolant supply | 13 | 3 | ISO 529 | n/s | ||
- | 1 | 5 Days | Meter | M18 | 112 | 0.136 | S | - | 6H | P|K|N|S | - | 14.00 x 11.20 | P | 82074010 | 11.2 | n/s | E000 | 2.5 x D | N | K | 29 | 15.5 | Without coolant supply | 14 | 4 | ISO 529 | n/s | ||
- | 1 | 5 Days | Unified | UNC 12 | 62 | 0.012 | - | M | 2B | P|M|K | - | 5.60 x 4.50 | P | 82074010 | 4.5 | 5.486 | E021 | 2.5 x D | - | K | 12 | 4.5 | Without coolant supply | 7 | 3 | ISO 529 | n/s | ||
- | 1 | 5 Days | Unified | UNC 2 | 44.5 | 0.004 | - | M | 2B | P|M|K | - | 2.80 x 2.24 | P | 82074010 | 2.24 | 2.184 | E021 | 2.5 x D | - | K | 9.5 | 1.85 | Without coolant supply | 5 | 3 | ISO 529 | n/s | ||
- | 1 | 5 Days | Unified | UNC 3/4 | 112 | 0.146 | - | M | 2B | P|M|K | - | 14.00 x 11.20 | P | 82074010 | 11.2 | 19.05 | E021 | 2.5 x D | - | K | 29 | 16.5 | Without coolant supply | 14 | 4 | ISO 529 | n/s |