Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E8765/16
Part Number
|
---|
E8765/16 |
Part Number | Minimum order quantity | Volume Discount | Screw Types | Screw size (Nominal) | Overall Length (L) (mm) | Customs tariff — weight (kg) | ISO S | ISO M | Tolerance | ISO application | Grade | Shank diameter | ISO P | Customs tariff — item number | Square head a | d1 nominal | Type designation | Recommended thread depth | ISO N | ISO K | Tapped head length l2 | Core hole diameter | Coolant supply | Square head length l3 | No. of teeth | Standard | l4 dimension | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | Unified | UNC 5/16 | 90 | 0.034 | - | - | 2B | N | - | 0.318 x 0.238 | - | 82074010 | 0.238 | n/s | E876 | 3 x D | ° N | - | 18 | 7.94 | Without coolant supply | n/s | 3 | DIN / ANSI | 30.2 |
Loading...
Through bore / blind hole | Through bore | Customs tariff — weight per | 1 | Drill type | Screw tap |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | Cut end shape | B 3.5 - 5 | eClass-5.1 | 21010210 |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
This page is SANDVIK CoroTap 200 Cutting Tap with Spiral Point, part number E8765/16.
You can find the detail information about specifications and dimensions on part number E8765/16.
Configure
Basic Attributes
ISO S
ISO M
Grade
ISO P
ISO K
Type
Screw Types
Screw size (Nominal)
Overall Length (L)(mm)
Customs tariff — weight(kg)
Tolerance
ISO application
Shank diameter
Customs tariff — item number
Square head a
d1 nominal
Type designation
Recommended thread depth
ISO N
Tapped head length l2
Core hole diameter
Coolant supply
Square head length l3
No. of teeth
Standard
l4 dimension
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E000M14 |
E000M16 |
E000M18 |
E8766-32 |
E8767/16 |
E8768-32 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Types | Screw size (Nominal) | Overall Length (L) (mm) | Customs tariff — weight (kg) | ISO S | ISO M | Tolerance | ISO application | Grade | Shank diameter | ISO P | Customs tariff — item number | Square head a | d1 nominal | Type designation | Recommended thread depth | ISO N | ISO K | Tapped head length l2 | Core hole diameter | Coolant supply | Square head length l3 | No. of teeth | Standard | l4 dimension |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Meter | M14 | 95 | 0.073 | S | - | 6H | P|K|N|S | - | 11.20 x 9.00 | P | 82074010 | 9 | n/s | E000 | 2.5 x D | N | K | 24 | 12 | Without coolant supply | 12 | 3 | ISO 529 | n/s | ||
- | 1 | 5 Days | Meter | M16 | 102 | 0.101 | S | - | 6H | P|K|N|S | - | 12.50 x 10.00 | P | 82074010 | 10 | n/s | E000 | 2.5 x D | N | K | 24 | 14 | Without coolant supply | 13 | 3 | ISO 529 | n/s | ||
- | 1 | 5 Days | Meter | M18 | 112 | 0.136 | S | - | 6H | P|K|N|S | - | 14.00 x 11.20 | P | 82074010 | 11.2 | n/s | E000 | 2.5 x D | N | K | 29 | 15.5 | Without coolant supply | 14 | 4 | ISO 529 | n/s | ||
- | 1 | 5 Days | Unified | UNC 6 | 56 | 0.006 | - | - | 2B | N | - | 0.141 x 0.110 | - | 82074010 | 0.11 | n/s | E876 | 3 x D | ° N | - | 11 | 3.51 | Without coolant supply | n/s | 2 | DIN / ANSI | 15.08 | ||
- | 1 | 5 Days | Unified | UNC 7/16 | 100 | 0.047 | - | - | 2B | N | - | 0.323 x 0.242 | - | 82074010 | 0.242 | n/s | E876 | 3 x D | ° N | - | 20 | 11.11 | Without coolant supply | n/s | 3 | DIN / ANSI | 72.6 | ||
- | 1 | 5 Days | Unified | UNC 8 | 63 | 0.009 | - | - | 2B | N | - | 0.168 x 0.131 | - | 82074010 | 0.131 | n/s | E876 | 3 x D | ° N | - | 13 | 4.17 | Without coolant supply | n/s | 2 | DIN / ANSI | 16.58 |