SANDVIK CoroTap 200 Cutting Tap with Spiral Point (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EP33PA3/8

Part Number
EP33PA3/8
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Types Screw size (Nominal) Overall Length (L)
(mm)
Customs tariff — weight
(kg)
ISO S ISO M Tolerance ISO application Grade Shank diameter ISO P Customs tariff — item number Square head a d1 nominal Type designation Recommended thread depth ISO N ISO K Tapped head length l2 Core hole diameter Coolant supply Square head length l3 No. of teeth Standard l4 dimension
1 5 Days UnifiedUNF 3/81000.054--3BP-9.68 x 7.26° P820740107.26n/sEP33PA3 x D--208.5Without coolant supplyn/s3DIN / ANSIn/s

Loading...

  1. 1

Basic information

Through bore / blind hole Through bore Customs tariff — weight per 1 Drill type Screw tap
Customs tariff — weight unit kg Cut end shape B 3.5 - 5 eClass-5.1 21010210
Manufacturer SANDVIK Coromant Customs tariff — country of origin DE

This page is SANDVIK CoroTap 200 Cutting Tap with Spiral Point, part number EP33PA3/8.
You can find the detail information about specifications and dimensions on part number EP33PA3/8.

Variation of this product

Part Number
E000M14
E000M16
E000M18
EP33PA3/8H4
EP33PA5/16
EP33PA5/16H4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screw Types Screw size (Nominal) Overall Length (L)
(mm)
Customs tariff — weight
(kg)
ISO S ISO M Tolerance ISO application Grade Shank diameter ISO P Customs tariff — item number Square head a d1 nominal Type designation Recommended thread depth ISO N ISO K Tapped head length l2 Core hole diameter Coolant supply Square head length l3 No. of teeth Standard l4 dimension

-

1 5 Days MeterM14950.073S-6HP|K|N|S-11.20 x 9.00P820740109n/sE0002.5 x DNK2412Without coolant supply123ISO 529n/s

-

1 5 Days MeterM161020.101S-6HP|K|N|S-12.50 x 10.00P8207401010n/sE0002.5 x DNK2414Without coolant supply133ISO 529n/s

-

1 5 Days MeterM181120.136S-6HP|K|N|S-14.00 x 11.20P8207401011.2n/sE0002.5 x DNK2915.5Without coolant supply144ISO 529n/s

-

1 5 Days UnifiedUNF 3/81000.054--2BP-9.68 x 7.26° P820740107.26n/sEP33PA3 x D--208.5Without coolant supplyn/s3DIN / ANSIn/s

-

1 5 Days UnifiedUNF 5/16900.034--3BP-8.08 x 6.05° P820740106.05n/sEP33PA3 x D--18.0016.9Without coolant supplyn/s3DIN / ANSIn/s

-

1 5 Days UnifiedUNF 5/16900.034--2BP-8.08 x 6.05° P820740106.05n/sEP33PA3 x D--18.0016.9Without coolant supplyn/s3DIN / ANSIn/s

Tech Support