Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
357N2408MKH3330
Part Number
|
---|
357N2408MKH3330 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Customs tariff — weight (kg) | Type recommendation | What type of machining is it suitable for? | All ISO application areas | ISO application K | Corner radius RE (mm) | Number of cutting edges | Grade code | ISO application P | Insert design | Geometry / cutting edge | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
83.38 € | 1 | Quote | Cast Iron | 0.049 | K | Roughing | K | K — first option | 1 | 13 | 3330 | - | Neutral | M-KH |
Loading...
Clearance angle | N (0°) | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 82090020 | eClass-5.1 | 21011901 | Large insert / insert holder L/S | 24 08 |
Insert shape | 357-24 | Insert type | Double-sided screw insert with geometry | Face chamfer / shoulder version | BS = 3.00 |
Manufacturer | SANDVIK Coromant | Grade type | Hard metal | Customs tariff — country of origin | DE |
This page is SANDVIK CoroMill 357 Insert for Milling, part number 357N2408MKH3330.
You can find the detail information about specifications and dimensions on part number 357N2408MKH3330.
Configure
Basic Attributes
ISO application P
Type
work material
Customs tariff — weight(kg)
Type recommendation
What type of machining is it suitable for?
All ISO application areas
ISO application K
Corner radius RE(mm)
Number of cutting edges
Grade code
Insert design
Geometry / cutting edge
Optional Attributes
Part Number |
---|
357N2408MKH4220 |
357R2408MPM1030 |
357R2408MPM3330 |
357R2408MPM4220 |
357R2408MPM4230 |
357R2408MPM4240 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | work material | Customs tariff — weight (kg) | Type recommendation | What type of machining is it suitable for? | All ISO application areas | ISO application K | Corner radius RE (mm) | Number of cutting edges | Grade code | ISO application P | Insert design | Geometry / cutting edge |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
83.38 € | 1 | Quote | Steel / Cast Iron | 0.049 | - | Roughing | P|K | K | - | 10 | 4220 | P | Right | M-KH | ||
- | 1 | Quote | Steel | 0.043 | - | Medium machining | P | - | - | 10 | 1030 | P | Right | M-PM | ||
83.38 € | 1 | Quote | Cast Iron | 0.049 | K | Medium machining | K | K — first option | 1 | 13 | 3330 | - | Right | M-PM | ||
83.38 € | 1 | Quote | Steel / Cast Iron | 0.043 | - | Medium machining | P|K | K | - | 10 | 4220 | P | Right | M-PM | ||
85.85 € | 1 | Quote | Steel / Cast Iron | 0.043 | - | Medium machining | P|K | K | - | 10 | 4230 | P | Right | M-PM | ||
85.85 € | 1 | Quote | Steel / Cast Iron | 0.043 | - | Medium machining | P|K | K | - | 10 | 4240 | P | Right | M-PM |