Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
357N2408MKH3330 |
357N2408MKH4220 |
357R2408MPM1030 |
357R2408MPM3330 |
357R2408MPM4220 |
357R2408MPM4230 |
357R2408MPM4240 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Customs tariff — weight (kg) | Type recommendation | What type of machining is it suitable for? | All ISO application areas | ISO application K | Corner radius RE (mm) | Number of cutting edges | Grade code | ISO application P | Insert design | Geometry / cutting edge | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
83.38 € | 1 | 5 Days | Cast Iron | 0.049 | K | Roughing | K | K — first option | 1 | 13 | 3330 | - | Neutral | M-KH | ||
83.38 € | 1 | 5 Days | Steel / Cast Iron | 0.049 | - | Roughing | P|K | K | - | 10 | 4220 | P | Right | M-KH | ||
- | 1 | Quote | Steel | 0.043 | - | Medium machining | P | - | - | 10 | 1030 | P | Right | M-PM | ||
83.38 € | 1 | 5 Days | Cast Iron | 0.049 | K | Medium machining | K | K — first option | 1 | 13 | 3330 | - | Right | M-PM | ||
83.38 € | 1 | 5 Days | Steel / Cast Iron | 0.043 | - | Medium machining | P|K | K | - | 10 | 4220 | P | Right | M-PM | ||
85.85 € | 1 | 5 Days | Steel / Cast Iron | 0.043 | - | Medium machining | P|K | K | - | 10 | 4230 | P | Right | M-PM | ||
85.85 € | 1 | 5 Days | Steel / Cast Iron | 0.043 | - | Medium machining | P|K | K | - | 10 | 4240 | P | Right | M-PM |
Loading...
Clearance angle | N (0°) | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 82090020 | eClass-5.1 | 21011901 | Large insert / insert holder L/S | 24 08 |
Insert shape | 357-24 | Insert type | Double-sided screw insert with geometry | Face chamfer / shoulder version | BS = 3.00 |
Manufacturer | SANDVIK Coromant | Grade type | Hard metal | Customs tariff — country of origin | DE |
Configure
Basic Attributes
work material
Customs tariff — weight(kg)
Type recommendation
What type of machining is it suitable for?
All ISO application areas
ISO application K
Corner radius RE(mm)
Number of cutting edges
Grade code
ISO application P
Insert design
Geometry / cutting edge
Type
Filter by standard shipping days
Optional Attributes