SANDVIK CoroMill 216 Insert for Milling (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

APMT160408M4240

Part Number
APMT160408M4240
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 Quote

Loading...

  1. 1

Basic information

Clearance angle P (11°) work material Steel / Stainless Steel / Cast Iron Customs tariff — weight(kg) 0.008
Customs tariff — weight per 1 Customs tariff — weight unit kg What type of machining is it suitable for? Medium machining
Customs tariff — item number 82090020 All ISO application areas P|M|K ISO application K K
Max. cutting depth(mm) 16 Corner radius RE(mm) 0.8 eClass-5.1 21011901
Number of cutting edges 2 Large insert / insert holder L/S 16 04 Grade code 4240
ISO application P P Insert shape 216-16 Insert type R216 insert to protect the shank
ISO application M M Insert design Right Manufacturer SANDVIK Coromant
Geometry / cutting edge M Grade type Hard metal Customs tariff — country of origin DE

This page is SANDVIK CoroMill 216 Insert for Milling, part number APMT160408M4240.
You can find the detail information about specifications and dimensions on part number APMT160408M4240.

Tech Support