Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
328R1331545GC1025
Part Number
|
---|
328R1331545GC1025 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Other designs | Groove width / angle | All ISO application areas | ISO application K | Max. cutting depth (mm) | Corner radius RE (mm) | Number of cutting edges | ISO application P | Insert shape | Insert type | ISO application M | Insert design | ISO application N | ISO application S | Geometry / cutting edge | Grade type | Large insert / insert holder | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
81.38 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 45° | 3.15 | P|M|K|N|S | K | 1.75 | - | 3 | P | 328-13 | CoroMill 328 Insert for Retaining Ring Grooves to DIN 471/472 | M | Right | N | S | GC | Hard metal | 13 |
Loading...
Customs tariff — weight(kg) | 0.01 | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 82090020 | eClass-5.1 | 21011901 | Grade code | 1025 |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
This page is SANDVIK CoroMill 328 Insert for Groove Milling, part number 328R1331545GC1025.
You can find the detail information about specifications and dimensions on part number 328R1331545GC1025.
Configure
Basic Attributes
work material
Corner radius RE(mm)
Type
Other designs
Groove width / angle
All ISO application areas
ISO application K
Max. cutting depth(mm)
Number of cutting edges
ISO application P
Insert shape
Insert type
ISO application M
Insert design
ISO application N
ISO application S
Geometry / cutting edge
Grade type
Large insert / insert holder
Optional Attributes
Part Number |
---|
328R1318545GC1025 |
328R1321502GM1025 |
328R1321545GC1025 |
328R1341502GM1025 |
328R134154520GC1025 |
328R1341545GC1025 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | work material | Other designs | Groove width / angle | All ISO application areas | ISO application K | Max. cutting depth (mm) | Corner radius RE (mm) | Number of cutting edges | ISO application P | Insert shape | Insert type | ISO application M | Insert design | ISO application N | ISO application S | Geometry / cutting edge | Grade type | Large insert / insert holder |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
81.38 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 45° | 1.85 | P|M|K|N|S | K | 1.25 | - | 3 | P | 328-13 | CoroMill 328 Insert for Retaining Ring Grooves to DIN 471/472 | M | Right | N | S | GC | Hard metal | 13 | ||
81.38 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | - | 2.15 | P|M|K|N|S | K | - | 0.15 | 3 | P | 328-13 | CoroMill 328 Insert for Full Groove | M | Right | N | S | GM | Hard metal | 13 | ||
81.38 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 45° | 2.15 | P|M|K|N|S | K | 1.5 | - | 3 | P | 328-13 | CoroMill 328 Insert for Retaining Ring Grooves to DIN 471/472 | M | Right | N | S | GC | Hard metal | 13 | ||
81.38 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | - | 4.15 | P|M|K|N|S | K | - | 0.15 | 3 | P | 328-13 | CoroMill 328 Insert for Full Groove | M | Right | N | S | GM | Hard metal | 13 | ||
89.38 € | 1 | Quote | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
81.38 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 45° | 4.15 | P|M|K|N|S | K | 2.5 | - | 3 | P | 328-13 | CoroMill 328 Insert for Retaining Ring Grooves to DIN 471/472 | M | Right | N | S | GC | Hard metal | 13 |