Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Other designs | Groove width / angle | All ISO application areas | ISO application K | Max. cutting depth (mm) | Corner radius RE (mm) | Number of cutting edges | ISO application P | Insert shape | Insert type | ISO application M | Insert design | ISO application N | ISO application S | Geometry / cutting edge | Grade type | Large insert / insert holder | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
81.38 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | - | 1.3 | P|M|K|N|S | K | - | 0.1 | 3 | P | 328-13 | CoroMill 328 Insert for Full Groove | M | Right | N | S | GM | Hard metal | 13 | ||
81.38 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | - | 1.6 | P|M|K|N|S | K | - | 0.1 | 3 | P | 328-13 | CoroMill 328 Insert for Full Groove | M | Right | N | S | GM | Hard metal | 13 | ||
81.38 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | - | 1.85 | P|M|K|N|S | K | - | 0.15 | 3 | P | 328-13 | CoroMill 328 Insert for Full Groove | M | Right | N | S | GM | Hard metal | 13 | ||
81.38 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 45° | 1.85 | P|M|K|N|S | K | 1.25 | - | 3 | P | 328-13 | CoroMill 328 Insert for Retaining Ring Grooves to DIN 471/472 | M | Right | N | S | GC | Hard metal | 13 | ||
81.38 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | - | 2.15 | P|M|K|N|S | K | - | 0.15 | 3 | P | 328-13 | CoroMill 328 Insert for Full Groove | M | Right | N | S | GM | Hard metal | 13 | ||
81.38 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 45° | 2.15 | P|M|K|N|S | K | 1.5 | - | 3 | P | 328-13 | CoroMill 328 Insert for Retaining Ring Grooves to DIN 471/472 | M | Right | N | S | GC | Hard metal | 13 | ||
81.38 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | - | 2.65 | P|M|K|N|S | K | - | 0.15 | 3 | P | 328-13 | CoroMill 328 Insert for Full Groove | M | Right | N | S | GM | Hard metal | 13 | ||
81.38 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 45° | 2.65 | P|M|K|N|S | K | 1.75 | - | 3 | P | 328-13 | CoroMill 328 Insert for Retaining Ring Grooves to DIN 471/472 | M | Right | N | S | GC | Hard metal | 13 | ||
89.38 € | 1 | Quote | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
81.38 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | - | 3.15 | P|M|K|N|S | K | - | 0.15 | 3 | P | 328-13 | CoroMill 328 Insert for Full Groove | M | Right | N | S | GM | Hard metal | 13 | ||
81.38 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 45° | 3.15 | P|M|K|N|S | K | 1.75 | - | 3 | P | 328-13 | CoroMill 328 Insert for Retaining Ring Grooves to DIN 471/472 | M | Right | N | S | GC | Hard metal | 13 | ||
81.38 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | - | 4.15 | P|M|K|N|S | K | - | 0.15 | 3 | P | 328-13 | CoroMill 328 Insert for Full Groove | M | Right | N | S | GM | Hard metal | 13 | ||
81.38 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 45° | 4.15 | P|M|K|N|S | K | 2.5 | - | 3 | P | 328-13 | CoroMill 328 Insert for Retaining Ring Grooves to DIN 471/472 | M | Right | N | S | GC | Hard metal | 13 | ||
89.38 € | 1 | Quote | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
81.38 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | - | 5.15 | P|M|K|N|S | K | - | 0.15 | 3 | P | 328-13 | CoroMill 328 Insert for Full Groove | M | Right | N | S | GM | Hard metal | 13 | ||
81.38 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | 45° | 5.15 | P|M|K|N|S | K | 3 | - | 3 | P | 328-13 | CoroMill 328 Insert for Retaining Ring Grooves to DIN 471/472 | M | Right | N | S | GC | Hard metal | 13 |
Loading...
Customs tariff — weight(kg) | 0.01 | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 82090020 | eClass-5.1 | 21011901 | Grade code | 1025 |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
Configure
Basic Attributes
work material
Other designs
Groove width / angle
All ISO application areas
ISO application K
Max. cutting depth(mm)
Corner radius RE(mm)
Number of cutting edges
ISO application P
Insert shape
Insert type
ISO application M
Insert design
ISO application N
ISO application S
Geometry / cutting edge
Grade type
Large insert / insert holder
Type
Optional Attributes