Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LNCX1806AZL113040 |
LNCX1806AZR11S6 |
LNCX1806AZR11235 |
LNCX1806AZR112040 |
LNCX1806AZR113020 |
LNCX1806AZR113040 |
LNCX1806AZR113330 |
LNCX1806AZR114220 |
LNCX1806AZR324230 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clearance angle | work material | Geometry/cutting edge | Type recommendation | ISO application area H | ISO application area M | All ISO application areas | Max. cutting depth (mm) | ISO application area P | Grade code | ISO application area K | Parallel land/corner design | Insert design | ISO application area S | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.77 € | 1 | Quote | [Other] 10° | Steel / Cast Iron / High Hardness Material | 11 - flat | - | H | - | P|K|H | 12 | P | 3040 | K | BS = 2.00 | Left-hand | - | ||
36.31 € | 1 | Quote | [Other] 10° | Stainless Steel / Cast Iron | 11 - flat | - | - | M | M|K | 12 | - | S6 | K | BS = 2.00 | Right-hand | - | ||
47.23 € | 1 | Quote | [Other] 10° | Steel / Stainless Steel / Cast Iron | 11 - flat | - | - | M | P|M|K | 12 | P | 235 | K | BS = 2.00 | Right-hand | - | ||
48.77 € | 1 | Quote | [Other] 10° | Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy | 11 - flat | - | - | M | M|K|S | 12 | - | 2040 | K | BS = 2.00 | Right-hand | S | ||
48.23 € | 1 | Quote | [Other] 10° | Cast Iron | 11 - flat | - | - | - | K | 12 | - | 3020 | K | BS = 2.00 | Right-hand | - | ||
49.77 € | 1 | Quote | [Other] 10° | Steel / Cast Iron / High Hardness Material | 11 - flat | - | H | - | P|K|H | 12 | P | 3040 | K | BS = 2.00 | Right-hand | - | ||
50.31 € | 1 | Quote | N (0°) | Cast Iron | 11 - flat | K | - | - | K | 18 | - | 3330 | K - 1. Selection | BS = 2.00 | Right-hand | - | ||
50.31 € | 1 | Quote | [Other] 10° | Steel / Cast Iron | 11 - flat | - | - | - | P|K | 12 | P | 4220 | K | BS = 2.00 | Right-hand | - | ||
51.85 € | 1 | Quote | [Other] 10° | Steel / Cast Iron | 34 - chip groove | - | - | - | P|K | 12 | P | 4230 | K | BS = 2.40 | Right-hand | - |
Loading...
Customs tariff goods number | 82090020 | Customs tariff weight(kg) | 0.021 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Large insert/insert seat L/S | 18 06 | eClass-5.1 | 21011901 | Number of cutting edges | 4 |
Insert shape | LNCX* | Insert type | LNCX Milling Insert | Manufacturer | SANDVIK COROMANT |
Grade type | Carbide | Suitable for which type of machining? | Roughing | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
Configure
Basic Attributes
Clearance angle
work material
Geometry/cutting edge
Type recommendation
ISO application area H
ISO application area M
All ISO application areas
Max. cutting depth(mm)
ISO application area P
Grade code
ISO application area K
Parallel land/corner design
Insert design
ISO application area S
Type
Optional Attributes