Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R390170408MKH3040
Part Number
|
---|
R390170408MKH3040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clearance angle | work material | Customs tariff — weight (kg) | ISO application H | Type recommendation | Other designs | What type of machining is it suitable for? | All ISO application areas | ISO application K | Max. cutting depth (mm) | Corner radius RE (mm) | Number of cutting edges | Large insert / insert holder L/S | Grade code | ISO application P | Insert shape | Insert type | ISO application M | ISO application N | ISO application S | Geometry / cutting edge | Grade type | Customs tariff — country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.77 € | 1 | Quote | [Other] 19° | Cast Iron | 0.006 | - | - | n/s | Roughing | K | K | 15.7 | 0.8 | 2 | 17 04 | 3040 | - | 390-17 | R390 - insert size 17mm | - | - | - | KH | Hard metal | DE |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 82090020 |
---|---|---|---|---|---|
eClass-5.1 | 21011901 | Insert design | Right | Manufacturer | SANDVIK Coromant |
This page is SANDVIK CoroMill 390 Insert for Milling, part number R390170408MKH3040.
You can find the detail information about specifications and dimensions on part number R390170408MKH3040.
Configure
Basic Attributes
Clearance angle
ISO application H
Type recommendation
ISO application P
ISO application M
ISO application N
ISO application S
Type
work material
Customs tariff — weight(kg)
Other designs
What type of machining is it suitable for?
All ISO application areas
ISO application K
Max. cutting depth(mm)
Corner radius RE(mm)
Number of cutting edges
Large insert / insert holder L/S
Grade code
Insert shape
Insert type
Geometry / cutting edge
Grade type
Customs tariff — country of origin
Optional Attributes
Part Number |
---|
390R070202MMM1040 |
390R070202MPM1130 |
390R070202MPM4240 |
R390170408MKH3330 |
R390170408MKL1020 |
R390170408MKL3040 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Clearance angle | work material | Customs tariff — weight (kg) | ISO application H | Type recommendation | Other designs | What type of machining is it suitable for? | All ISO application areas | ISO application K | Max. cutting depth (mm) | Corner radius RE (mm) | Number of cutting edges | Large insert / insert holder L/S | Grade code | ISO application P | Insert shape | Insert type | ISO application M | ISO application N | ISO application S | Geometry / cutting edge | Grade type | Customs tariff — country of origin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.08 € | 1 | Quote | [Other] 18° | Stainless Steel | 0.001 | - | - | W1 = 4.00 mm / BS = 0.70 mm | Medium machining | M | - | LE = 5.90 | 0.2 | 2 | 07 02 | 1040 | - | 390-07 | R390 - insert size 7 mm | M | - | - | MM | Hard metal | DE | ||
25.62 € | 1 | Quote | [Other] 18° | Steel / Heat-resistant alloy, titanium alloy | 0.001 | - | - | W1 = 4.00 mm / BS = 0.70 mm | Medium machining | P|S | - | LE = 5.90 | 0.2 | 2 | 07 02 | 1130 | P | 390-07 | R390 - insert size 7 mm | - | - | S | PM | Hard metal | DE | ||
- | 1 | Quote | [Other] 18° | Steel | 0.001 | - | - | W1 = 4.00 mm / BS = 0.70 mm | Medium machining | P | - | LE = 5.90 | 0.2 | 2 | 07 02 | 4240 | P | 390-07 | R390 - insert size 7 mm | - | - | - | PM | Hard metal | DE | ||
32.69 € | 1 | Quote | [Other] 19° | Cast Iron | 0.006 | - | K | W1 = 9.00 mm / BS = 1.50 mm | Roughing | K | K — first option | 15 | 0.8 | 2 | 17 04 | 3330 | - | 390-17 | R390 - insert size 17mm | - | - | - | KH | Hard metal | DE | ||
32.69 € | 1 | Quote | [Other] 19° | Cast Iron | 0.006 | - | - | n/s | Finishing | K | K | 15.7 | 0.8 | 2 | 17 04 | 1020 | - | 390-17 | R390 - insert size 17mm | - | - | - | KL | Hard metal | DE | ||
33.77 € | 1 | Quote | [Other] 19° | Cast Iron | 0.006 | - | - | n/s | Finishing | K | K | 15.7 | 0.8 | 2 | 17 04 | 3040 | - | 390-17 | R390 - insert size 17mm | - | - | - | KL | Hard metal | DE |