Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R390170431EPM1130 |
R390170431MPM1130 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clearance angle | work material | Customs tariff — weight (kg) | ISO application H | Type recommendation | Other designs | What type of machining is it suitable for? | All ISO application areas | ISO application K | Max. cutting depth (mm) | Corner radius RE (mm) | Number of cutting edges | Large insert / insert holder L/S | Grade code | ISO application P | Insert shape | Insert type | ISO application M | ISO application N | ISO application S | Geometry / cutting edge | Grade type | Customs tariff — country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.31 € | 1 | Quote | [Other] 19° | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.006 | H | - | W1 = 9.60 mm | Medium machining | P|M|N|S|H | - | LE = 15.70 | 3.1 | 2 | 17 04 | 1130 | P | 390-17 | R390 - insert size 17mm | M | N | S | PM | Hard metal | DE | ||
33.15 € | 1 | Quote | [Other] 19° | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.006 | H | - | W1 = 9.60 mm | Medium machining | P|M|N|S|H | - | LE = 15.70 | 3.1 | 2 | 17 04 | 1130 | P | 390-17 | R390 - insert size 17mm | M | N | S | PM | Hard metal | DE |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 82090020 |
---|---|---|---|---|---|
eClass-5.1 | 21011901 | Insert design | Right | Manufacturer | SANDVIK Coromant |
Configure
Basic Attributes
Clearance angle
work material
Type recommendation
ISO application K
Type
Customs tariff — weight(kg)
ISO application H
Other designs
What type of machining is it suitable for?
All ISO application areas
Max. cutting depth(mm)
Corner radius RE(mm)
Number of cutting edges
Large insert / insert holder L/S
Grade code
ISO application P
Insert shape
Insert type
ISO application M
ISO application N
ISO application S
Geometry / cutting edge
Grade type
Customs tariff — country of origin
Optional Attributes