Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R39011T308EPL1130
Part Number
|
---|
R39011T308EPL1130 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clearance angle | work material | Customs tariff — weight (kg) | ISO application H | Type recommendation | Other designs | What type of machining is it suitable for? | All ISO application areas | ISO application K | Max. cutting depth (mm) | Corner radius RE (mm) | Number of cutting edges | Large insert / insert holder L/S | Grade code | ISO application P | Insert shape | Insert type | ISO application M | ISO application N | ISO application S | Geometry / cutting edge | Grade type | Customs tariff — country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.85 € | 1 | Quote | [Other] 21° | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.002 | H | - | W1 = 6.80 mm / BS = 1.50 mm | Finishing | P|M|N|S|H | - | LE = 10.00 | 0.8 | 2 | 11 T3 | 1130 | P | 390-11 | R390 - insert size 11mm | M | N | S | PL | Hard metal | DE |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 82090020 |
---|---|---|---|---|---|
eClass-5.1 | 21011901 | Insert design | Right | Manufacturer | SANDVIK Coromant |
This page is SANDVIK CoroMill 390 Insert for Milling, part number R39011T308EPL1130.
You can find the detail information about specifications and dimensions on part number R39011T308EPL1130.
Configure
Basic Attributes
Clearance angle
work material
Type recommendation
ISO application K
Type
Customs tariff — weight(kg)
ISO application H
Other designs
What type of machining is it suitable for?
All ISO application areas
Max. cutting depth(mm)
Corner radius RE(mm)
Number of cutting edges
Large insert / insert holder L/S
Grade code
ISO application P
Insert shape
Insert type
ISO application M
ISO application N
ISO application S
Geometry / cutting edge
Grade type
Customs tariff — country of origin
Optional Attributes
Part Number |
---|
390R070202MMM1040 |
390R070202MPM1130 |
390R070202MPM4240 |
R39011T308EPL530 |
R39011T308EPLW1025 |
R39011T308EPLW1130 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Clearance angle | work material | Customs tariff — weight (kg) | ISO application H | Type recommendation | Other designs | What type of machining is it suitable for? | All ISO application areas | ISO application K | Max. cutting depth (mm) | Corner radius RE (mm) | Number of cutting edges | Large insert / insert holder L/S | Grade code | ISO application P | Insert shape | Insert type | ISO application M | ISO application N | ISO application S | Geometry / cutting edge | Grade type | Customs tariff — country of origin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.08 € | 1 | Quote | [Other] 18° | Stainless Steel | 0.001 | - | - | W1 = 4.00 mm / BS = 0.70 mm | Medium machining | M | - | LE = 5.90 | 0.2 | 2 | 07 02 | 1040 | - | 390-07 | R390 - insert size 7 mm | M | - | - | MM | Hard metal | DE | ||
25.62 € | 1 | Quote | [Other] 18° | Steel / Heat-resistant alloy, titanium alloy | 0.001 | - | - | W1 = 4.00 mm / BS = 0.70 mm | Medium machining | P|S | - | LE = 5.90 | 0.2 | 2 | 07 02 | 1130 | P | 390-07 | R390 - insert size 7 mm | - | - | S | PM | Hard metal | DE | ||
- | 1 | Quote | [Other] 18° | Steel | 0.001 | - | - | W1 = 4.00 mm / BS = 0.70 mm | Medium machining | P | - | LE = 5.90 | 0.2 | 2 | 07 02 | 4240 | P | 390-07 | R390 - insert size 7 mm | - | - | - | PM | Hard metal | DE | ||
26.23 € | 1 | Quote | [Other] 21° | Steel / Stainless Steel / Non-ferrous metal / High Hardness Material | 0.002 | H | - | n/s | Finishing | P|M|N|H | - | 10 | 0.8 | 2 | 11 T3 | 530 | P | 390-11 | R390 - insert size 11mm | M | N | - | PL | CERMET | DE | ||
42.54 € | 1 | Quote | [Other] 21° | Steel / Cast Iron | 0.002 | - | - | n/s | Finishing | P|K | K | 10 | 0.8 | 2 | 11 T3 | 1025 | P | 390-11 | R390 - insert size 11mm | - | - | - | Wiper - PLW | Hard metal | DE | ||
42.23 € | 1 | Quote | [Other] 21° | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.002 | H | - | W1 = 6.80 mm / BS = 5.00 mm | Finishing | P|M|N|S|H | - | LE = 10.00 | 0.8 | 2 | 11 T3 | 1130 | P | 390-11 | R390 - insert size 11mm | M | N | S | Wiper - PLW | Hard metal | DE |