SANDVIK CoroMill 390 Insert for Milling (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R39011T316EPM1130
R39011T316MPM1130
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clearance angle work material Customs tariff — weight
(kg)
ISO application H Type recommendation Other designs What type of machining is it suitable for? All ISO application areas ISO application K Max. cutting depth
(mm)
Corner radius RE
(mm)
Number of cutting edges Large insert / insert holder L/S Grade code ISO application P Insert shape Insert type ISO application M ISO application N ISO application S Geometry / cutting edge Grade type Customs tariff — country of origin

36.85 €

1 Quote [Other] 21°Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material0.002H-W1 = 6.80 mm / BS = 0.40 mmMedium machiningP|M|N|S|H-LE = 10.001.6211 T31130P390-11R390 - insert size 11mmMNSPMHard metalDE

28.77 €

1 Quote [Other] 21°Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material0.002H-W1 = 6.80 mm / BS = 0.40 mmMedium machiningP|M|N|S|H-LE = 10.001.6211 T31130P390-11R390 - insert size 11mmMNSPMHard metalDE

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 82090020
eClass-5.1 21011901 Insert design Right Manufacturer SANDVIK Coromant

Tech Support