Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
390R070208EMMS30T |
390R070208MMMS30T |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clearance angle | work material | Customs tariff — weight (kg) | ISO application H | Type recommendation | Other designs | What type of machining is it suitable for? | All ISO application areas | ISO application K | Max. cutting depth (mm) | Corner radius RE (mm) | Number of cutting edges | Large insert / insert holder L/S | Grade code | ISO application P | Insert shape | Insert type | ISO application M | ISO application N | ISO application S | Geometry / cutting edge | Grade type | Customs tariff — country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.08 € | 1 | Quote | [Other] 18° | Stainless Steel / Heat-resistant alloy, titanium alloy | 0.001 | - | - | W1 = 4.00 mm / BS = 0.70 mm | Medium machining | M|S | - | LE = 5.90 | 0.8 | 2 | 07 02 | S30T | - | 390-07 | R390 - insert size 7 mm | M | - | S | MM | Hard metal | DE | ||
24.08 € | 1 | Quote | [Other] 18° | Stainless Steel / Heat-resistant alloy, titanium alloy | 0.001 | - | - | W1 = 4.00 mm / BS = 0.70 mm | Medium machining | M|S | - | LE = 5.90 | 0.8 | 2 | 07 02 | S30T | - | 390-07 | R390 - insert size 7 mm | M | - | S | MM | Hard metal | DE |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 82090020 |
---|---|---|---|---|---|
eClass-5.1 | 21011901 | Insert design | Right | Manufacturer | SANDVIK Coromant |
Configure
Basic Attributes
Clearance angle
work material
ISO application H
Type recommendation
ISO application K
ISO application P
ISO application N
Type
Customs tariff — weight(kg)
Other designs
What type of machining is it suitable for?
All ISO application areas
Max. cutting depth(mm)
Corner radius RE(mm)
Number of cutting edges
Large insert / insert holder L/S
Grade code
Insert shape
Insert type
ISO application M
ISO application S
Geometry / cutting edge
Grade type
Customs tariff — country of origin
Optional Attributes