Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R3651505ZNEKM3330
Part Number
|
---|
R3651505ZNEKM3330 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Customs tariff — weight (kg) | ISO application H | Type recommendation | Other designs | What type of machining is it suitable for? | Customs tariff — item number | All ISO application areas | ISO application K | Corner radius RE (mm) | Number of cutting edges | Grade code | ISO application P | Insert design | Face chamfer / shoulder version | ISO application S | Geometry / cutting edge | Grade type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.15 € | 1 | Quote | Cast Iron | 0.014 | - | K | KCH = 30° / CHW = 0.70 mm | Medium machining | 82090020 | K | K — first option | 0.3 | 8 | 3330 | - | Right | BS = 1.50 | - | KM | Hard metal |
Loading...
Clearance angle | N (0°) | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Max. cutting depth(mm) | 6 | eClass-5.1 | 21011901 | Large insert / insert holder L/S | 15 05 |
Insert shape | 365* | Insert type | Double-sided screw insert with geometry | Manufacturer | SANDVIK Coromant |
Customs tariff — country of origin | DE |
This page is SANDVIK CoroMill 365 Insert for Milling, part number R3651505ZNEKM3330.
You can find the detail information about specifications and dimensions on part number R3651505ZNEKM3330.
Configure
Basic Attributes
ISO application H
ISO application P
ISO application S
Type
work material
Customs tariff — weight(kg)
Type recommendation
Other designs
What type of machining is it suitable for?
Customs tariff — item number
All ISO application areas
ISO application K
Corner radius RE(mm)
Number of cutting edges
Grade code
Insert design
Face chamfer / shoulder version
Geometry / cutting edge
Grade type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
N365150536E6190 |
N3651505ZNE6190 |
N3651505ZNEKW41020 |
R3651505ZNEKMK20D |
R3651505ZNEKMK20W |
R3651505ZNEPL1030 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | work material | Customs tariff — weight (kg) | ISO application H | Type recommendation | Other designs | What type of machining is it suitable for? | Customs tariff — item number | All ISO application areas | ISO application K | Corner radius RE (mm) | Number of cutting edges | Grade code | ISO application P | Insert design | Face chamfer / shoulder version | ISO application S | Geometry / cutting edge | Grade type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.15 € | 1 | 5 Days | Heat-resistant alloy, titanium alloy | 0.005 | - | - | - | Medium machining | 69091200 | S | - | - | 8 | 6190 | - | Neutral | bs=1.50 | S | Smooth | Ceramic | ||
86.15 € | 1 | 5 Days | Heat-resistant alloy, titanium alloy | 0.005 | - | - | - | Medium machining | 69091200 | S | - | - | 8 | 6190 | - | Neutral | bs=1.50 | S | Smooth | Ceramic | ||
49.62 € | 1 | Quote | Cast Iron | 0.014 | - | - | - | Finishing | 82090020 | K | K | - | 2xR / 2xL | 1020 | - | Neutral | bs=4.00 | - | Wiper - KW | Hard metal | ||
39.08 € | 1 | Quote | Cast Iron | 0.014 | - | K | - | Medium machining | 82090020 | K | K — first option | - | 8 | K20D | - | Right | BS = 1.50 | - | KM | Hard metal | ||
39.08 € | 1 | Quote | Cast Iron | 0.014 | - | K | - | Medium machining | 82090020 | K | K — first option | - | 8 | K20W | - | Right | BS = 1.50 | - | KM | Hard metal | ||
- | 1 | Quote | Steel / Cast Iron | 0.014 | - | P | - | Medium machining | 82090020 | P|K | K | - | 8 | 1030 | P — first option | Right | BS = 1.50 | - | PL | Hard metal |