Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R21544090208MWH4030
Part Number
|
---|
R21544090208MWH4030 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clearance angle | work material | Geometry/cutting edge | Customs tariff weight (kg) | Large insert/insert seat L/S | ISO application area M | All ISO application areas | Max. cutting depth (mm) | Corner radius RE (mm) | ISO application area P | Number of cutting edges | Grade code | Insert shape | Insert type | Grade type | ISO application area S | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.69 € | 1 | Quote | P (11°) | Steel / Cast Iron | WH | 0.001 | 09 02 | - | P|K | - | 0.8 | P | - | 4030 | 215.44 | R215.44 Milling Insert | Carbide | - |
Loading...
Customs tariff goods number | 82090020 | Customs tariff weight unit | kg | eClass-5.1 | 21011901 |
---|---|---|---|---|---|
ISO application area K | K | Insert design | Right-hand | Manufacturer | SANDVIK COROMANT |
Suitable for which type of machining? | Medium machining | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SANDVIK U-Max Insert for Milling, part number R21544090208MWH4030.
You can find the detail information about specifications and dimensions on part number R21544090208MWH4030.
Configure
Basic Attributes
work material
ISO application area M
Max. cutting depth(mm)
Number of cutting edges
ISO application area S
Type
Clearance angle
Geometry/cutting edge
Customs tariff weight(kg)
Large insert/insert seat L/S
All ISO application areas
Corner radius RE(mm)
ISO application area P
Grade code
Insert shape
Insert type
Grade type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
R21544090208AAHH10F |
R21544090208MWL235 |
R21544090208MWL4030 |
R21544090208MWL4040 |
R21544090208MWL530 |
R2154415T304MWL3040 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Clearance angle | work material | Geometry/cutting edge | Customs tariff weight (kg) | Large insert/insert seat L/S | ISO application area M | All ISO application areas | Max. cutting depth (mm) | Corner radius RE (mm) | ISO application area P | Number of cutting edges | Grade code | Insert shape | Insert type | Grade type | ISO application area S |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.69 € | 1 | Quote | P (11°) | Cast Iron / Heat-resistant alloy, titanium alloy | AAH flat | 0.002 | 09 02 | - | K|S | - | 0.8 | - | - | H10F | 215.44 | R215.44 Milling Insert | Carbide | S | ||
25.15 € | 1 | Quote | P (11°) | Steel / Stainless Steel / Cast Iron | Wiper - WL | 0.001 | 09 02 | M | P|M|K | - | 0.8 | P | - | 235 | 215.44 | R215.44 Milling Insert | Carbide | - | ||
25.69 € | 1 | Quote | P (11°) | Steel / Cast Iron | Wiper - WL | 0.001 | 09 02 | - | P|K | - | 0.8 | P | - | 4030 | 215.44 | R215.44 Milling Insert | Carbide | - | ||
25.69 € | 1 | Quote | P (11°) | Steel / Stainless Steel / Cast Iron | Wiper - WL | 0.001 | 09 02 | M | P|M|K | - | 0.8 | P | - | 4040 | 215.44 | R215.44 Milling Insert | Carbide | - | ||
- | 1 | Quote | P (11°) | Steel / Cast Iron | Wiper - WL | 0.001 | 09 02 | - | P|K | - | 0.8 | P | - | 530 | 215.44 | R215.44 Milling Insert | CERMET | - | ||
27.03 € | 1 | Quote | P (11°) | Cast Iron | Wiper - WL | 0.005 | 15 T3 | - | K | - | 0.4 | - | - | 3040 | 215.44 | R215.44 Milling Insert | Carbide | - |