Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R21544090208MWL235
Part Number
|
---|
R21544090208MWL235 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clearance angle | work material | Geometry/cutting edge | Customs tariff weight (kg) | Large insert/insert seat L/S | ISO application area M | All ISO application areas | Max. cutting depth (mm) | Corner radius RE (mm) | ISO application area P | Number of cutting edges | Grade code | Insert shape | Insert type | Grade type | ISO application area S | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.15 € | 1 | Quote | P (11°) | Steel / Stainless Steel / Cast Iron | Wiper - WL | 0.001 | 09 02 | M | P|M|K | - | 0.8 | P | - | 235 | 215.44 | R215.44 Milling Insert | Carbide | - |
Loading...
Customs tariff goods number | 82090020 | Customs tariff weight unit | kg | eClass-5.1 | 21011901 |
---|---|---|---|---|---|
ISO application area K | K | Insert design | Right-hand | Manufacturer | SANDVIK COROMANT |
Suitable for which type of machining? | Medium machining | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SANDVIK U-Max Insert for Milling, part number R21544090208MWL235.
You can find the detail information about specifications and dimensions on part number R21544090208MWL235.
Configure
Basic Attributes
work material
Max. cutting depth(mm)
Number of cutting edges
ISO application area S
Type
Clearance angle
Geometry/cutting edge
Customs tariff weight(kg)
Large insert/insert seat L/S
ISO application area M
All ISO application areas
Corner radius RE(mm)
ISO application area P
Grade code
Insert shape
Insert type
Grade type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
R21544090208AAHH10F |
R21544090208MWH4030 |
R21544090208MWL4030 |
R21544090208MWL4040 |
R21544090208MWL530 |
R2154415T304MWL3040 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Clearance angle | work material | Geometry/cutting edge | Customs tariff weight (kg) | Large insert/insert seat L/S | ISO application area M | All ISO application areas | Max. cutting depth (mm) | Corner radius RE (mm) | ISO application area P | Number of cutting edges | Grade code | Insert shape | Insert type | Grade type | ISO application area S |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.69 € | 1 | Quote | P (11°) | Cast Iron / Heat-resistant alloy, titanium alloy | AAH flat | 0.002 | 09 02 | - | K|S | - | 0.8 | - | - | H10F | 215.44 | R215.44 Milling Insert | Carbide | S | ||
25.69 € | 1 | Quote | P (11°) | Steel / Cast Iron | WH | 0.001 | 09 02 | - | P|K | - | 0.8 | P | - | 4030 | 215.44 | R215.44 Milling Insert | Carbide | - | ||
25.69 € | 1 | Quote | P (11°) | Steel / Cast Iron | Wiper - WL | 0.001 | 09 02 | - | P|K | - | 0.8 | P | - | 4030 | 215.44 | R215.44 Milling Insert | Carbide | - | ||
25.69 € | 1 | Quote | P (11°) | Steel / Stainless Steel / Cast Iron | Wiper - WL | 0.001 | 09 02 | M | P|M|K | - | 0.8 | P | - | 4040 | 215.44 | R215.44 Milling Insert | Carbide | - | ||
- | 1 | Quote | P (11°) | Steel / Cast Iron | Wiper - WL | 0.001 | 09 02 | - | P|K | - | 0.8 | P | - | 530 | 215.44 | R215.44 Milling Insert | CERMET | - | ||
27.03 € | 1 | Quote | P (11°) | Cast Iron | Wiper - WL | 0.005 | 15 T3 | - | K | - | 0.4 | - | - | 3040 | 215.44 | R215.44 Milling Insert | Carbide | - |