Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R216215T3081SM30
Part Number
|
---|
R216215T3081SM30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clearance angle | work material | Geometry/cutting edge | Customs tariff weight (kg) | Large insert/insert seat L/S | ISO application area M | All ISO application areas | Max. cutting depth (mm) | Corner radius RE (mm) | ISO application area P | Number of cutting edges | Grade code | Insert shape | Insert type | Grade type | ISO application area S | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.54 € | 1 | Quote | P (11°) | Steel / Stainless Steel / Cast Iron | - | 0.006 | 15 T3 | M | P|M|K | 15 | 0.8 | P | 2 | SM30 | R216.2 - U-Max | R216.2 - U-Max Indexable Insert | Carbide | - |
Loading...
Customs tariff goods number | 82090020 | Customs tariff weight unit | kg | eClass-5.1 | 21011901 |
---|---|---|---|---|---|
ISO application area K | K | Insert design | Right-hand | Manufacturer | SANDVIK COROMANT |
Suitable for which type of machining? | Medium machining | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SANDVIK U-Max Insert for Milling, part number R216215T3081SM30.
You can find the detail information about specifications and dimensions on part number R216215T3081SM30.
Configure
Basic Attributes
work material
Geometry/cutting edge
ISO application area S
Type
Clearance angle
Customs tariff weight(kg)
Large insert/insert seat L/S
ISO application area M
All ISO application areas
Max. cutting depth(mm)
Corner radius RE(mm)
ISO application area P
Number of cutting edges
Grade code
Insert shape
Insert type
Grade type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
R21544090208MWL4030 |
R21544090208MWL4040 |
R21544090208MWL530 |
R216215T3122235 |
R216215T3122SM30 |
R21621703081235 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Clearance angle | work material | Geometry/cutting edge | Customs tariff weight (kg) | Large insert/insert seat L/S | ISO application area M | All ISO application areas | Max. cutting depth (mm) | Corner radius RE (mm) | ISO application area P | Number of cutting edges | Grade code | Insert shape | Insert type | Grade type | ISO application area S |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.69 € | 1 | Quote | P (11°) | Steel / Cast Iron | Wiper - WL | 0.001 | 09 02 | - | P|K | - | 0.8 | P | - | 4030 | 215.44 | R215.44 Milling Insert | Carbide | - | ||
25.69 € | 1 | Quote | P (11°) | Steel / Stainless Steel / Cast Iron | Wiper - WL | 0.001 | 09 02 | M | P|M|K | - | 0.8 | P | - | 4040 | 215.44 | R215.44 Milling Insert | Carbide | - | ||
- | 1 | Quote | P (11°) | Steel / Cast Iron | Wiper - WL | 0.001 | 09 02 | - | P|K | - | 0.8 | P | - | 530 | 215.44 | R215.44 Milling Insert | CERMET | - | ||
27.54 € | 1 | Quote | P (11°) | Steel / Stainless Steel / Cast Iron | - | 0.006 | 15 T3 | M | P|M|K | 15 | 1.2 | P | 2 | 235 | R216.2 - U-Max | R216.2 - U-Max Indexable Insert | Carbide | - | ||
21.69 € | 1 | Quote | P (11°) | Steel / Stainless Steel / Cast Iron | - | 0.006 | 15 T3 | M | P|M|K | 15 | 1.2 | P | 2 | SM30 | R216.2 - U-Max | R216.2 - U-Max Indexable Insert | Carbide | - | ||
52.23 € | 1 | Quote | P (11°) | Steel / Stainless Steel / Cast Iron | - | 0.006 | 17 03 | M | P|M|K | 15 | 0.8 | P | 2 | 235 | R216.2 - U-Max | R216.2 - U-Max Indexable Insert | Carbide | - |