Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SPKR1204EDRWH4240
Part Number
|
---|
SPKR1204EDRWH4240 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clearance angle | work material | Geometry/cutting edge | Type recommendation | Cutter diameter Dc (mm) | Customs tariff weight (kg) | Large insert/insert seat L/S | ISO application area H | Insert clearance angle | ISO application area M | All ISO application areas | Max. cutting depth (mm) | Corner radius RE (mm) | ISO application area P | Number of cutting edges | Grade code | Milling application | Insert shape | Insert type | ISO application area K | Parallel land/corner design | Insert design | Grade type | Suitable for which type of machining? | ISO application area S | ISO application area N | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.17 € | 1 | Quote | P (11°) | Steel / Cast Iron | WH | - | - | 0.006 | 12 04 | - | - | - | P|K | 9 | - | P | 4 | 4240 | - | SPKR* | Flat insert without bore | K | BS = 1.50 | Right-hand | Carbide | Medium machining | - | - |
Loading...
Customs tariff goods number | 82090020 | Customs tariff weight unit | kg | eClass-5.1 | 21011901 |
---|---|---|---|---|---|
Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SANDVIK Insert for Milling, part number SPKR1204EDRWH4240.
You can find the detail information about specifications and dimensions on part number SPKR1204EDRWH4240.
Configure
Basic Attributes
work material
Type recommendation
Cutter diameter Dc(mm)
ISO application area H
Insert clearance angle
ISO application area M
Corner radius RE(mm)
Milling application
ISO application area S
ISO application area N
Type
Clearance angle
Geometry/cutting edge
Customs tariff weight(kg)
Large insert/insert seat L/S
All ISO application areas
Max. cutting depth(mm)
ISO application area P
Number of cutting edges
Grade code
Insert shape
Insert type
ISO application area K
Parallel land/corner design
Insert design
Grade type
Suitable for which type of machining?
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LPMH 25 06 10-PM 1030 |
LPMH250610PM4230 |
LPMH250610PM4240 |
SPKR1504EDLWH4230 |
SPKR1504EDRWH4230 |
SPKR1504EDRWH4240 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Clearance angle | work material | Geometry/cutting edge | Type recommendation | Cutter diameter Dc (mm) | Customs tariff weight (kg) | Large insert/insert seat L/S | ISO application area H | Insert clearance angle | ISO application area M | All ISO application areas | Max. cutting depth (mm) | Corner radius RE (mm) | ISO application area P | Number of cutting edges | Grade code | Milling application | Insert shape | Insert type | ISO application area K | Parallel land/corner design | Insert design | Grade type | Suitable for which type of machining? | ISO application area S | ISO application area N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | P (11°) | Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy | PM | - | - | 0.023 | 25 06 | - | - | M | P|M|K|S | ae=22.00 | 0.79 | P | 2 | 1030 | - | LPMH* | Single-sided Insert with Bore and Geometry | K | - | Neutral | Carbide | Roughing | S | - | ||
- | 1 | Quote | P (11°) | Steel / Cast Iron / High Hardness Material | PM | - | - | 0.023 | 25 06 | H | - | - | P|K|H | ae=22.00 | 0.79 | P | 2 | 4230 | - | LPMH* | Single-sided Insert with Bore and Geometry | K | - | Neutral | Carbide | Roughing | - | - | ||
- | 1 | Quote | P (11°) | Steel / Stainless Steel / Cast Iron | PM | - | - | 0.022 | 25 06 | - | - | M | P|M|K | ae=22.00 | 0.79 | P | 2 | 4240 | - | LPMH* | Single-sided Insert with Bore and Geometry | K | - | Neutral | Carbide | Roughing | - | - | ||
48.08 € | 1 | Quote | P (11°) | Steel / Cast Iron | WH | - | - | 0.014 | 15 04 | - | - | - | P|K | 12 | - | P | 4 | 4230 | - | SPKR* | Flat insert without bore | K | BS = 1.40 | Left-hand | Carbide | Medium machining | - | - | ||
48.08 € | 1 | Quote | P (11°) | Steel / Cast Iron | WH | - | - | 0.014 | 15 04 | - | - | - | P|K | 11.3 | - | P | 4 | 4230 | - | SPKR* | Flat insert without bore | K | BS = 1.40 | Right-hand | Carbide | Medium machining | - | - | ||
48.08 € | 1 | Quote | P (11°) | Steel / Cast Iron | WH | - | - | 0.014 | 15 04 | - | - | - | P|K | 11.3 | - | P | 4 | 4240 | - | SPKR* | Flat insert without bore | K | BS = 1.40 | Right-hand | Carbide | Medium machining | - | - |