Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R5901105HZC2KWCB50
Part Number
|
---|
R5901105HZC2KWCB50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Type recommendation | Other designs | What type of machining is it suitable for? | All ISO application areas | ISO application K | Max. cutting depth (mm) | Corner radius RE (mm) | Number of cutting edges | Grade code | ISO application P | ISO application M | Insert design | ISO application N | ISO application S | Geometry / cutting edge | Grade type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
192.92 € | 1 | Quote | Cast Iron | - | Chamfered cutting edge | Finishing | K | K | 1.2 | - | 1 | CB50 | - | - | Right | - | - | Wiper - KW | CBN |
Loading...
Customs tariff — weight(kg) | 0.005 | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 82090020 | eClass-5.1 | 21011901 | Large insert / insert holder L/S | 11 05 |
Insert shape | 590* | Insert type | Inserts with gearing | Manufacturer | SANDVIK Coromant |
Customs tariff — country of origin | DE |
This page is SANDVIK CoroMill 590 Century Insert for Milling, part number R5901105HZC2KWCB50.
You can find the detail information about specifications and dimensions on part number R5901105HZC2KWCB50.
Configure
Basic Attributes
Type recommendation
Corner radius RE(mm)
ISO application P
ISO application M
ISO application N
ISO application S
Type
work material
Other designs
What type of machining is it suitable for?
All ISO application areas
ISO application K
Max. cutting depth(mm)
Number of cutting edges
Grade code
Insert design
Geometry / cutting edge
Grade type
Optional Attributes
Part Number |
---|
L5901105HZC2KLCB50 |
L5901105HZC2KWCB50 |
R590110504HKTW1020 |
R590110504HNLH10 |
R590110504HNWH10 |
R590110504HPTW1030 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | work material | Type recommendation | Other designs | What type of machining is it suitable for? | All ISO application areas | ISO application K | Max. cutting depth (mm) | Corner radius RE (mm) | Number of cutting edges | Grade code | ISO application P | ISO application M | Insert design | ISO application N | ISO application S | Geometry / cutting edge | Grade type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
128.18 € | 1 | Quote | Cast Iron | - | Chamfered cutting edge | Finishing | K | K | 1.2 | - | 1 | CB50 | - | - | Left | - | - | KL | CBN | ||
192.92 € | 1 | Quote | Cast Iron | - | Chamfered cutting edge | Finishing | K | K | 1.2 | - | 1 | CB50 | - | - | Left | - | - | Wiper - KW | CBN | ||
51.38 € | 1 | Quote | Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | - | - | Finishing | K|N|S | K | 2 | 0.4 | 2 | 1020 | - | - | Right | N | S | Wiper - KTW | Hard metal | ||
32.31 € | 1 | Quote | Non-ferrous metal | - | - | Finishing | N | - | 10 | 0.4 | 2 | H10 | - | - | Right | N | - | NL | Hard metal | ||
37.15 € | 1 | Quote | Non-ferrous metal | - | - | Finishing | N | - | 2 | 0.4 | 2 | H10 | - | - | Right | N | - | Wiper - NW | Hard metal | ||
49.32 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy | - | - | Finishing | P|M|K|S | K | 2 | 0.4 | 2 | 1030 | P | M | Right | - | S | Wiper - PTW | Hard metal |