SANDVIK CoroTurn Prime Cutting Unit for Turning (Part Numbers)

SANDVIK CoroTurn Prime Cutting Unit for Turning
[Specifications]
・Cutting Direction: Right-hand, Left-hand
・eClass-5.1: 21010903

[Features]
・Flexibility suitable for turning in all directions
・Wiper insert available for excellent surface finish
・Double speed and feed rates for faster metal removal
・Shim-protected tip seat for security
・TR-style locking interface for stability
・Over and under coolant with Coromant Capto holders and QS shanks
・Coromant Capto Prime Cutting Unit for External Machining
・All-directional turning

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C4CP25BL2706011B
C4CP25BR2706011B
C4CP30AL2705011C
C4CP30AR2705011C
C5CP25BL3506011B
C5CP25BR3506011B
C5CP30AL3506011C
C5CP30AR3506011C
C6CP25BL4506511B
C6CP25BR4506511B
C6CP30AL4506511C
C6CP30AR4506511C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Customs tariff — weight
(kg)
Bracket: F dimension Bracket: Adjustment angle Bracket: Indexable insert type Machine chuck / socket size Bracket: L dimension Tool chuck / socket size Coolant Bracket: Clamping technology

526.15 €

1 Quote Left-hand0.51WF=35 mm25°Type BCoromant Capto C4LF=60 mmType B -11B=Bottom coolant dischargeRC clamp

526.15 €

1 Quote Right-hand0.46WF=35 mm25°Type BCoromant Capto C4LF=60 mmType B -11B=Bottom coolant dischargeRC clamp

526.15 €

1 Quote Left-hand0.465WF=27 mm30°Type ACoromant Capto C4LF=50 mmType A -11C=Top and bottom coolant dischargeScrew clamping system

526.15 €

1 Quote Right-hand0.464WF=27 mm30°Type ACoromant Capto C4LF=50 mmType A -11C=Top and bottom coolant dischargeScrew clamping system

584.62 €

1 Quote Left-hand0.755WF=35 mm25°Type BCoromant Capto C5LF=60 mmType B -11B=Bottom coolant dischargeRC clamp

584.62 €

1 Quote Right-hand0.754WF=35 mm25°Type BCoromant Capto C5LF=60 mmType B -11B=Bottom coolant dischargeRC clamp

584.62 €

1 Quote Left-hand0.79WF=35 mm30°Type ACoromant Capto C5LF=60 mmType A -11C=Top and bottom coolant dischargeScrew clamping system

584.62 €

1 Quote Right-hand0.792WF=35 mm30°Type ACoromant Capto C5LF=60 mmType A -11C=Top and bottom coolant dischargeScrew clamping system

672.31 €

1 Quote Left-hand1.21WF=45 mm25°Type BCoromant Capto C6LF=65 mmType B -11B=Bottom coolant dischargeRC clamp

672.31 €

1 Quote Right-hand1.095WF=45 mm25°Type BCoromant Capto C6LF=65 mmType B -11B=Bottom coolant dischargeRC clamp

672.31 €

1 Quote Left-hand1.25WF=45 mm30°Type ACoromant Capto C6LF=65 mmType A -11C=Top and bottom coolant dischargeScrew clamping system

672.31 €

1 Quote Right-hand1.26WF=45 mm30°Type ACoromant Capto C6LF=65 mmType A -11C=Top and bottom coolant dischargeScrew clamping system

Loading...

  1. 1

Basic information

Bracket: Indexable insert size 11 Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 84661031 eClass-5.1 21010903 External or internal machining Coromant Capto Prime Cutting Unit for External Machining
Manufacturer SANDVIK Coromant Customs tariff — country of origin DE

Tech Support