Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RA2156432M324512
Part Number
|
---|
RA2156432M324512 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutter diameter Dc (mm) | Customs tariff weight (kg) | Pitch of milling tool | Cutting tool: Mount size Dmm (mm) | Cutting tool: Mount type | Number of insert seats | Milling application | max. axial cutting depth ap | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
564.15 € | 1 | Quote | 32.5 | 1.15 | Broad straight pitch | 31.75 | Weldon mount | 3 | 75° - 45° chamfer mill | 8.1 |
Loading...
Customs tariff goods number | 84661038 | Customs tariff weight unit | kg | eClass-5.1 | 21010503 |
---|---|---|---|---|---|
Cutter type | U-Max End Mill for Chamfering | Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
This page is SANDVIK U-Max Chamfer Milling Cutter, part number RA2156432M324512.
You can find the detail information about specifications and dimensions on part number RA2156432M324512.
Configure
Basic Attributes
Cutter diameter Dc(mm)
Customs tariff weight(kg)
Pitch of milling tool
Cutting tool: Mount size Dmm(mm)
Cutting tool: Mount type
Number of insert seats
Milling application
max. axial cutting depth ap
Optional Attributes
Part Number |
---|
R2156412A206012 |
R2156432A324512 |
R2156432V504512 |
R2156436A326012 |
R2156436V506012 |
RA2156436M326012 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cutter diameter Dc (mm) | Customs tariff weight (kg) | Pitch of milling tool | Cutting tool: Mount size Dmm (mm) | Cutting tool: Mount type | Number of insert seats | Milling application | max. axial cutting depth ap |
---|---|---|---|---|---|---|---|---|---|---|---|---|
428.23 € | 1 | Quote | 11.7 | 0.58 | Broad straight pitch | 20 | Straight shank | 1 | 75° - 45° chamfer mill | 10 | ||
587.54 € | 1 | Quote | 32.5 | 1.42 | Broad straight pitch | 32 | Straight shank | 3 | 75° - 45° chamfer mill | 8.1 | ||
676.69 € | 1 | Quote | 32 | 0.962 | - | 32 | Straight shank | 3 | Other milling systems | - | ||
587.54 € | 1 | Quote | 36.5 | 1.42 | Broad straight pitch | 36 | Straight shank | 3 | 75° - 45° chamfer mill | 10 | ||
676.69 € | 1 | Quote | 36 | 0.69 | - | 36 | Straight shank | 3 | Other milling systems | - | ||
564.15 € | 1 | Quote | 36.5 | 0.938 | Broad straight pitch | 31.75 | Weldon mount | 3 | 75° - 45° chamfer mill | 10 |