SANDVIK Coromant Capto Miniturret for Three Rectangular Shank Tools (Part Numbers)

SANDVIK Coromant Capto Miniturret for Three Rectangular Shank Tools
[Specifications]
・Type: Miniature turret
・Cutting Direction: Right-hand, Left-hand
・eClass-5.1: 21010903

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C5ASHR33612320
C6ASHL33612520
C6ASHR33612512A
C6ASHR33612520
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Bracket: F dimension Total length l1 / l21 Machine chuck / socket size Bracket: L dimension Tool chuck / socket size

1,689.54 €

1 5 Days Right-hand16123Coromant Capto C526Axial installation - shank 20.00 x 20.00 mm

1,946.77 €

1 5 Days Left-hand16125Coromant Capto C628Axial installation - shank 20.00 x 20.00 mm

1,771.38 €

1 5 Days Right-hand15.596125Coromant Capto C627.991Axial installation - shank 19.05 x 19.05 mm

1,946.77 €

1 5 Days Right-hand16125Coromant Capto C628Axial installation - shank 20.00 x 20.00 mm

Loading...

  1. 1

Basic information

Customs tariff — weight(kg) 3.2 Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 84669360 eClass-5.1 21010903 Coolant Yes - axially through the center
Type Miniature turret Manufacturer SANDVIK Coromant Customs tariff — country of origin DE

Tech Support