SANDVIK T-Max Shank Tool for Turning (Part Numbers)

SANDVIK T-Max Shank Tool for Turning
[Specifications]
・Type: Shank tool
・Cutting Direction: Right-hand, Left-hand, No-hand
・No coolant
・eClass-5.1: 21010903

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CRDCN5040T25ID

Part Number
CRDCN5040T25ID
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Shank height
(mm)
Shank width
(mm)
Holder: Entering angle Total length l1 / l21 Customs tariff weight
(kg)
Holder: Insert type Tool-side mount/coupling size Holder: F dimension Holder: Clamping technology Holder: Insert size Cutting width/pitch

595.38 €

1 5 Days No-hand5040not available3003.16RC* & RP*RC* & RP* -2532.7Collet finger clamping system for ceramic inserts25-

Loading...

  1. 1

Basic information

Customs tariff goods number 84661031 Groove for EasyFix clamping system No Customs tariff weight unit kg
Holder: Min. bore diameter not available Holder: L dimension Variable eClass-5.1 21010903
Coolant No Internal or external machining Shank holder for external machining Type Shank tool
Manufacturer SANDVIK COROMANT Customs tariff weight per 1 Customs tariff country of origin DE

This page is SANDVIK T-Max Shank Tool for Turning, part number CRDCN5040T25ID.
You can find the detail information about specifications and dimensions on part number CRDCN5040T25ID.

Variation of this product

Part Number
CCBNR 3225P 16-4
CCBNR2525M124
CCBNR3225P124
CRDCR3225P09A
CRDCR3225P12A
CRDNN2525M09ID
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cutting Direction Shank height
(mm)
Shank width
(mm)
Holder: Entering angle Total length l1 / l21 Customs tariff weight
(kg)
Holder: Insert type Tool-side mount/coupling size Holder: F dimension Holder: Clamping technology Holder: Insert size Cutting width/pitch

-

1 5 Days Right-hand322575°1701.06CN*CN* -1622RC clamping for ceramic inserts16-

244.08 €

1 5 Days Right-hand252575°1500.7CN*CN* -1222RC clamping for ceramic inserts12-

244.08 €

1 5 Days Right-hand322575°1701.06CN*CN* -1222RC clamping for ceramic inserts12-

326.15 €

1 5 Days Right-hand3225not available1700.837RC* & RP*RC* & RP* -0925.8Collet finger clamping system for ceramic inserts9-

326.15 €

1 5 Days Right-hand3225not available1700.837RC* & RP*RC* & RP* -1225.9Collet finger clamping system for ceramic inserts12-

256.92 €

1 5 Days No-hand2525not available1500.7RN*RN* -0917.3Collet finger clamping system for ceramic inserts9-

Tech Support