SANDVIK T-Max Shank Tool for Turning (Part Numbers)

SANDVIK T-Max Shank Tool for Turning
[Specifications]
・Type: Shank tool
・Cutting Direction: Right-hand, Left-hand, No-hand
・No coolant
・eClass-5.1: 21010903

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CRDCN3225P06A

Part Number
CRDCN3225P06A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Shank height
(mm)
Shank width
(mm)
Holder: Entering angle Total length l1 / l21 Customs tariff weight
(kg)
Holder: Insert type Tool-side mount/coupling size Holder: F dimension Holder: Clamping technology Holder: Insert size Cutting width/pitch

326.15 €

1 5 Days No-hand3225not available1700.837RC* & RP*RC* & RP* -0615.6Collet finger clamping system for ceramic inserts6-

Loading...

  1. 1

Basic information

Customs tariff goods number 84661031 Groove for EasyFix clamping system No Customs tariff weight unit kg
Holder: Min. bore diameter not available Holder: L dimension Variable eClass-5.1 21010903
Coolant No Internal or external machining Shank holder for external machining Type Shank tool
Manufacturer SANDVIK COROMANT Customs tariff weight per 1 Customs tariff country of origin DE

This page is SANDVIK T-Max Shank Tool for Turning, part number CRDCN3225P06A.
You can find the detail information about specifications and dimensions on part number CRDCN3225P06A.

Variation of this product

Part Number
CCBNR 3225P 16-4
CCBNR2525M124
CCBNR3225P124
CRDCN3225P09A
CRDCN3225P12A
CRDCN5040T12ID
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cutting Direction Shank height
(mm)
Shank width
(mm)
Holder: Entering angle Total length l1 / l21 Customs tariff weight
(kg)
Holder: Insert type Tool-side mount/coupling size Holder: F dimension Holder: Clamping technology Holder: Insert size Cutting width/pitch

-

1 5 Days Right-hand322575°1701.06CN*CN* -1622RC clamping for ceramic inserts16-

244.08 €

1 5 Days Right-hand252575°1500.7CN*CN* -1222RC clamping for ceramic inserts12-

244.08 €

1 5 Days Right-hand322575°1701.06CN*CN* -1222RC clamping for ceramic inserts12-

326.15 €

1 5 Days No-hand3225not available1700.837RC* & RP*RC* & RP* -0917.2Collet finger clamping system for ceramic inserts9-

326.15 €

1 5 Days No-hand3225not available1700.837RC* & RP*RC* & RP* -1218.8Collet finger clamping system for ceramic inserts12-

595.38 €

1 5 Days No-hand5040not available3003.17RC* & RP*RC* & RP* -1226.4Collet finger clamping system for ceramic inserts12-

Tech Support