Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Customs tariff — weight (kg) | Bracket: Adjustment angle | Bracket: Indexable insert type | Machine chuck / socket size | Total length l1 / l21 (mm) | Tool chuck / socket size | Bracket: Clamping technology | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
152.00 € | 1 | 5 Days | Left-hand | 0.43 | 25° | Type B | 19.05x19.05 mm | LF=114.30 mm | Type B -11 | RC clamp | ||
160.77 € | 1 | 5 Days | Left-hand | 1.4 | 25° | Type B | 25.40x25.40 mm | LF=152.40 mm | Type B -11 | RC clamp | ||
214.85 € | 1 | 5 Days | Left-hand | 1.4 | 25° | Type B | 31.75x31.75 mm | LF=175.00 mm | Type B -11 | RC clamp | ||
152.00 € | 1 | 5 Days | Left-hand | 0.43 | 25° | Type B | 20.00x20.00 mm | LF=125.00 mm | Type B -11 | RC clamp | ||
160.77 € | 1 | 5 Days | Left-hand | 0.75 | 25° | Type B | 25.00x25.00 mm | LF=150.00 mm | Type B -11 | RC clamp | ||
214.85 € | 1 | 5 Days | Left-hand | 1.384 | 25° | Type B | 32.00x32.00 mm | LF=175.00 mm | Type B -11 | RC clamp | ||
152.00 € | 1 | 5 Days | Right-hand | 0.43 | 25° | Type B | 19.05x19.05 mm | LF=114.30 mm | Type B -11 | RC clamp | ||
160.77 € | 1 | 5 Days | Right-hand | 0.733 | 25° | Type B | 25.40x25.40 mm | LF=152.40 mm | Type B -11 | RC clamp | ||
214.85 € | 1 | 5 Days | Right-hand | 1.4 | 25° | Type B | 31.75x31.75 mm | LF=175.00 mm | Type B -11 | RC clamp | ||
152.00 € | 1 | 5 Days | Right-hand | 0.43 | 25° | Type B | 20.00x20.00 mm | LF=125.00 mm | Type B -11 | RC clamp | ||
160.77 € | 1 | 5 Days | Right-hand | 0.75 | 25° | Type B | 25.00x25.00 mm | LF=150.00 mm | Type B -11 | RC clamp | ||
214.85 € | 1 | 5 Days | Right-hand | 1.282 | 25° | Type B | 32.00x32.00 mm | LF=175.00 mm | Type B -11 | RC clamp | ||
175.38 € | 1 | 5 Days | Left-hand | 0.43 | 30° | Type A | 19.05x19.05 mm | LF=114.30 mm | Type A -11 | Screw clamping system | ||
184.15 € | 1 | 5 Days | Left-hand | 0.75 | 30° | Type A | 25.40x25.40 mm | LF=152.40 mm | Type A -11 | Screw clamping system | ||
247.00 € | 1 | 5 Days | Left-hand | 1.4 | 30° | Type A | 31.75x31.75 mm | LF=175.00 mm | Type A -11 | Screw clamping system | ||
175.38 € | 1 | 5 Days | Left-hand | 0.43 | 30° | Type A | 20.00x20.00 mm | LF=125.00 mm | Type A -11 | Screw clamping system | ||
184.15 € | 1 | 5 Days | Left-hand | 0.75 | 30° | Type A | 25.00x25.00 mm | LF=150.00 mm | Type A -11 | Screw clamping system | ||
247.00 € | 1 | 5 Days | Left-hand | 1.36 | 30° | Type A | 32.00x32.00 mm | LF=175.00 mm | Type A -11 | Screw clamping system | ||
175.38 € | 1 | 5 Days | Right-hand | 0.43 | 30° | Type A | 19.05x19.05 mm | LF=114.30 mm | Type A -11 | Screw clamping system | ||
184.15 € | 1 | 5 Days | Right-hand | 0.75 | 30° | Type A | 25.40x25.40 mm | LF=152.40 mm | Type A -11 | Screw clamping system | ||
247.00 € | 1 | 5 Days | Right-hand | 1.4 | 30° | Type A | 31.75x31.75 mm | LF=175.00 mm | Type A -11 | Screw clamping system | ||
175.38 € | 1 | 5 Days | Right-hand | 0.43 | 30° | Type A | 20.00x20.00 mm | LF=125.00 mm | Type A -11 | Screw clamping system | ||
184.15 € | 1 | 5 Days | Right-hand | 0.75 | 30° | Type A | 25.00x25.00 mm | LF=150.00 mm | Type A -11 | Screw clamping system | ||
247.00 € | 1 | 5 Days | Right-hand | 1.372 | 30° | Type A | 32.00x32.00 mm | LF=175.00 mm | Type A -11 | Screw clamping system |
Loading...
Bracket: Indexable insert size | 11 | Bracket: F dimension | adjustable | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | Customs tariff — item number | 84661031 | Bracket: L dimension | adjustable |
eClass-5.1 | 21010903 | External or internal machining | Prime Shank Holder, External Machining | Manufacturer | SANDVIK Coromant |
Customs tariff — country of origin | DE |
Configure
Basic Attributes
Cutting Direction
Customs tariff — weight(kg)
Bracket: Adjustment angle
Bracket: Indexable insert type
Machine chuck / socket size
Total length l1 / l21(mm)
Tool chuck / socket size
Bracket: Clamping technology
Type
Filter by standard shipping days
Optional Attributes