Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C5266LFG3506016
Part Number
|
---|
C5266LFG3506016 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Minimum Machining Diameter (mm) | Cutting Direction | Customs tariff — weight (kg) | Bracket: Indexable insert size | Bracket: F dimension | Total length l1 / l21 | Groove for EasyFix clamping system | Bracket: Adjustment angle | Customs tariff — item number | Machine chuck / socket size | Bracket: Min. hole diameter | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
439.92 € | 1 | Quote | Outer Diameter Screw | - | Left-hand | 0.55 | 16 | 35 | 60 | No | 0° | 84661038 | Coromant Capto C5 | n/a |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Bracket: Indexable insert type | 266* |
---|---|---|---|---|---|
eClass-5.1 | 21010903 | Coolant | Yes | Type | Cutting head |
Manufacturer | SANDVIK Coromant | Bracket: Clamping technology | Screw clamping system | Customs tariff — country of origin | DE |
This page is SANDVIK CoroThread 266 Cutting Unit for Thread Turning, part number C5266LFG3506016.
You can find the detail information about specifications and dimensions on part number C5266LFG3506016.
Configure
Basic Attributes
Minimum Machining Diameter(mm)
Type
Application
Cutting Direction
Customs tariff — weight(kg)
Bracket: Indexable insert size
Bracket: F dimension
Total length l1 / l21
Groove for EasyFix clamping system
Bracket: Adjustment angle
Customs tariff — item number
Machine chuck / socket size
Bracket: Min. hole diameter
Optional Attributes
Part Number |
---|
C3266RFG2204016 |
C3266RFG2204022 |
C3266RKF1205016 |
C5266LFG3506022 |
C5266LKF1406016 |
C5266LKF1707016 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Application | Minimum Machining Diameter (mm) | Cutting Direction | Customs tariff — weight (kg) | Bracket: Indexable insert size | Bracket: F dimension | Total length l1 / l21 | Groove for EasyFix clamping system | Bracket: Adjustment angle | Customs tariff — item number | Machine chuck / socket size | Bracket: Min. hole diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
399.00 € | 1 | Quote | Outer Diameter Screw | - | Right-hand | 0.326 | 16 | 22 | 40 | No | 0° | 84661038 | Coromant Capto C3 | n/a | ||
399.00 € | 1 | Quote | Outer Diameter Screw | - | Right-hand | 0.128 | 22 | 22 | 40 | No | 0° | 84661038 | Coromant Capto C3 | n/a | ||
558.31 € | 1 | Quote | Internal thread | 20 | Right-hand | 0.208 | 16 | 12 | 50 | No | 90° | 84661038 | Coromant Capto C3 | - | ||
439.92 € | 1 | Quote | Outer Diameter Screw | - | Left-hand | 0.68 | 22 | 35 | 60 | No | 0° | 84661038 | Coromant Capto C5 | n/a | ||
619.69 € | 1 | Quote | Internal thread | 25 | Left-hand | 0.55 | 16 | 14 | 60 | No | 90° | 84661038 | Coromant Capto C5 | - | ||
619.69 € | 1 | Quote | Internal thread | 32 | Left-hand | 0.55 | 16 | 17 | 70 | No | 90° | 84661038 | Coromant Capto C5 | - |