Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Minimum Machining Diameter (mm) | Cutting Direction | Customs tariff — weight (kg) | Bracket: Indexable insert size | Bracket: F dimension | Total length l1 / l21 | Groove for EasyFix clamping system | Bracket: Adjustment angle | Customs tariff — item number | Machine chuck / socket size | Bracket: Min. hole diameter | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
399.00 € | 1 | Quote | Outer Diameter Screw | - | Left-hand | 0.326 | 16 | 22 | 40 | No | 0° | 84661038 | Coromant Capto C3 | n/a | ||
558.31 € | 1 | Quote | Internal thread | 25 | Left-hand | 0.235 | 16 | 14 | 60 | No | 90° | 84661038 | Coromant Capto C3 | - | ||
399.00 € | 1 | Quote | Outer Diameter Screw | - | Right-hand | 0.84 | 16 | 17 | 39 | - | 0° | 84661038 | Coromant Capto C3 - overhead position | n/a | ||
399.00 € | 1 | Quote | Outer Diameter Screw | - | Right-hand | 0.326 | 16 | 22 | 40 | No | 0° | 84661038 | Coromant Capto C3 | n/a | ||
399.00 € | 1 | Quote | Outer Diameter Screw | - | Right-hand | 0.128 | 22 | 22 | 40 | No | 0° | 84661038 | Coromant Capto C3 | n/a | ||
558.31 € | 1 | Quote | Internal thread | 20 | Right-hand | 0.208 | 16 | 12 | 50 | No | 90° | 84661038 | Coromant Capto C3 | - | ||
558.31 € | 1 | Quote | Internal thread | 25 | Right-hand | 0.235 | 16 | 14 | 60 | No | 90° | 84661038 | Coromant Capto C3 | - | ||
399.00 € | 1 | Quote | Outer Diameter Screw | - | Left-hand | 0.46 | 16 | 27 | 50 | No | 0° | 84661038 | Coromant Capto C4 | n/a | ||
399.00 € | 1 | Quote | Outer Diameter Screw | - | Left-hand | 0.335 | 22 | 27 | 50 | No | 0° | 84661038 | Coromant Capto C4 | n/a | ||
558.31 € | 1 | Quote | Internal thread | 20 | Left-hand | 0.55 | 16 | 12 | 60 | No | 90° | 84661038 | Coromant Capto C4 | - | ||
558.31 € | 1 | Quote | Internal thread | 25 | Left-hand | 0.514 | 16 | 14 | 60 | No | 90° | 84661038 | Coromant Capto C4 | - | ||
558.31 € | 1 | Quote | Internal thread | 32 | Left-hand | 0.515 | 16 | 17 | 70 | No | 90° | 84661038 | Coromant Capto C4 | - | ||
399.00 € | 1 | Quote | Outer Diameter Screw | - | Right-hand | 0.422 | 16 | 21 | 55 | - | 0° | 84661038 | Coromant Capto C4 - overhead position | n/a | ||
399.00 € | 1 | Quote | Outer Diameter Screw | - | Right-hand | 0.515 | 16 | 27 | 50 | No | 0° | 84661038 | Coromant Capto C4 | n/a | ||
399.00 € | 1 | Quote | Outer Diameter Screw | - | Right-hand | 0.335 | 22 | 27 | 50 | No | 0° | 84661038 | Coromant Capto C4 | n/a | ||
399.00 € | 1 | Quote | Outer Diameter Screw | - | Right-hand | 0.515 | 16 | 27 | 50 | No | 0° | 84661038 | Coromant Capto C4 | n/a | ||
399.00 € | 1 | Quote | Outer Diameter Screw | - | Right-hand | 0.337 | 22 | 27 | 50 | No | 0° | 84661038 | Coromant Capto C4 | n/a | ||
558.31 € | 1 | Quote | Internal thread | 20 | Right-hand | 0.55 | 16 | 12 | 60 | No | 90° | 84661038 | Coromant Capto C4 | - | ||
558.31 € | 1 | Quote | Internal thread | 25 | Right-hand | 0.515 | 16 | 14 | 60 | No | 90° | 84661038 | Coromant Capto C4 | - | ||
558.31 € | 1 | Quote | Internal thread | 25 | Right-hand | 0.55 | 22 | 15 | 65 | No | 90° | 84661038 | Coromant Capto C4 | - | ||
558.31 € | 1 | Quote | Internal thread | 32 | Right-hand | 0.515 | 16 | 17 | 70 | No | 90° | 84661038 | Coromant Capto C4 | - | ||
558.31 € | 1 | Quote | Internal thread | 32 | Right-hand | 0.55 | 22 | 17 | 70 | No | 90° | 84661038 | Coromant Capto C4 | - | ||
558.31 € | 1 | Quote | Internal thread | 40 | Right-hand | 0.515 | 16 | 22 | 90 | No | 90° | 84661038 | Coromant Capto C4 | - | ||
558.31 € | 1 | Quote | Internal thread | 40 | Right-hand | 0.55 | 22 | 22 | 90 | No | 90° | 84661038 | Coromant Capto C4 | - | ||
558.31 € | 1 | Quote | Internal thread | 50 | Right-hand | 0.55 | 22 | 27 | 80 | No | 90° | 84661038 | Coromant Capto C4 | - | ||
439.92 € | 1 | Quote | Outer Diameter Screw | - | Left-hand | 0.55 | 16 | 35 | 60 | No | 0° | 84661038 | Coromant Capto C5 | n/a | ||
439.92 € | 1 | Quote | Outer Diameter Screw | - | Left-hand | 0.68 | 22 | 35 | 60 | No | 0° | 84661038 | Coromant Capto C5 | n/a | ||
619.69 € | 1 | Quote | Internal thread | 25 | Left-hand | 0.55 | 16 | 14 | 60 | No | 90° | 84661038 | Coromant Capto C5 | - | ||
619.69 € | 1 | Quote | Internal thread | 32 | Left-hand | 0.55 | 16 | 17 | 70 | No | 90° | 84661038 | Coromant Capto C5 | - | ||
619.69 € | 1 | Quote | Internal thread | 40 | Left-hand | 0.55 | 16 | 22 | 90 | No | 90° | 84661038 | Coromant Capto C5 | - | ||
619.69 € | 1 | Quote | Internal thread | 50 | Left-hand | 0.55 | 16 | 27 | 105 | No | 90° | 84661038 | Coromant Capto C5 | - | ||
619.69 € | 1 | Quote | Internal thread | 50 | Left-hand | 1.1 | 22 | 27 | 105 | No | 90° | 84661038 | Coromant Capto C5 | - | ||
439.92 € | 1 | Quote | Outer Diameter Screw | - | Right-hand | 0.756 | 16 | 26 | 65 | - | 0° | 84661038 | Coromant Capto C5 - overhead position | n/a | ||
439.92 € | 1 | Quote | Outer Diameter Screw | - | Right-hand | 0.55 | 16 | 35 | 60 | No | 0° | 84661038 | Coromant Capto C5 | n/a | ||
439.92 € | 1 | Quote | Outer Diameter Screw | - | Right-hand | 0.68 | 22 | 35 | 60 | No | 0° | 84661038 | Coromant Capto C5 | n/a | ||
439.92 € | 1 | Quote | Outer Diameter Screw | - | Right-hand | 0.55 | 16 | 35 | 60 | No | 0° | 84661038 | Coromant Capto C5 | n/a | ||
439.92 € | 1 | Quote | Outer Diameter Screw | - | Right-hand | 0.68 | 22 | 35 | 60 | No | 0° | 84661038 | Coromant Capto C5 | n/a | ||
619.69 € | 1 | Quote | Internal thread | 20 | Right-hand | 0.55 | 16 | 12 | 60 | No | 90° | 84661038 | Coromant Capto C5 | - | ||
619.69 € | 1 | Quote | Internal thread | 25 | Right-hand | 0.55 | 16 | 14 | 60 | No | 90° | 84661038 | Coromant Capto C5 | - | ||
619.69 € | 1 | Quote | Internal thread | 25 | Right-hand | 0.55 | 22 | 15 | 65 | No | 90° | 84661038 | Coromant Capto C5 | - | ||
619.69 € | 1 | Quote | Internal thread | 32 | Right-hand | 0.55 | 16 | 17 | 70 | No | 90° | 84661038 | Coromant Capto C5 | - | ||
619.69 € | 1 | Quote | Internal thread | 32 | Right-hand | 0.55 | 22 | 17 | 70 | No | 90° | 84661038 | Coromant Capto C5 | - | ||
619.69 € | 1 | Quote | Internal thread | 40 | Right-hand | 0.55 | 16 | 22 | 90 | No | 90° | 84661038 | Coromant Capto C5 | - | ||
619.69 € | 1 | Quote | Internal thread | 40 | Right-hand | 0.55 | 22 | 22 | 90 | No | 90° | 84661038 | Coromant Capto C5 | - | ||
619.69 € | 1 | Quote | Internal thread | 50 | Right-hand | 0.55 | 16 | 27 | 105 | No | 90° | 84661038 | Coromant Capto C5 | - | ||
619.69 € | 1 | Quote | Internal thread | 50 | Right-hand | 1.1 | 22 | 27 | 105 | No | 90° | 84661038 | Coromant Capto C5 | - | ||
505.69 € | 1 | Quote | Outer Diameter Screw | - | Left-hand | 0.55 | 16 | 45 | 65 | No | 0° | 84661038 | Coromant Capto C6 | n/a | ||
505.69 € | 1 | Quote | Outer Diameter Screw | - | Left-hand | 1.1 | 22 | 45 | 65 | No | 0° | 84661038 | Coromant Capto C6 | n/a | ||
505.69 € | 1 | Quote | Outer Diameter Screw | - | Left-hand | 1.1 | 27 | 45 | 65 | No | 0° | 84661038 | Coromant Capto C6 | n/a | ||
713.23 € | 1 | Quote | Internal thread | 25 | Left-hand | 0.55 | 16 | 17 | 70 | No | 90° | 84661038 | Coromant Capto C6 | - | ||
713.23 € | 1 | Quote | Internal thread | 32 | Left-hand | 0.55 | 16 | 17 | 75 | No | 90° | 84661038 | Coromant Capto C6 | - | ||
713.23 € | 1 | Quote | Internal thread | 40 | Left-hand | 0.55 | 16 | 22 | 90 | No | 90° | 84661038 | Coromant Capto C6 | - | ||
713.23 € | 1 | Quote | Internal thread | 50 | Left-hand | 0.55 | 16 | 27 | 105 | No | 90° | 84661038 | Coromant Capto C6 | - | ||
713.23 € | 1 | Quote | Internal thread | 50 | Left-hand | 1.349 | 22 | 27 | 105 | No | 90° | 84661038 | Coromant Capto C6 | - | ||
505.69 € | 1 | Quote | Outer Diameter Screw | - | Right-hand | 1.34 | 16 | 33 | 75 | - | 0° | 84661038 | Coromant Capto C6 - overhead position | n/a | ||
505.69 € | 1 | Quote | Outer Diameter Screw | - | Right-hand | 0.201 | 16 | 45 | 65 | No | 0° | 84661038 | Coromant Capto C6 | n/a | ||
505.69 € | 1 | Quote | Outer Diameter Screw | - | Right-hand | 1.1 | 22 | 45 | 65 | No | 0° | 84661038 | Coromant Capto C6 | n/a | ||
505.69 € | 1 | Quote | Outer Diameter Screw | - | Right-hand | 1.1 | 27 | 45 | 65 | No | 0° | 84661038 | Coromant Capto C6 | n/a | ||
505.69 € | 1 | Quote | Outer Diameter Screw | - | Right-hand | 0.62 | 16 | 45 | 65 | No | 0° | 84661038 | Coromant Capto C6 | n/a | ||
505.69 € | 1 | Quote | Outer Diameter Screw | - | Right-hand | 1.1 | 22 | 45 | 65 | No | 0° | 84661038 | Coromant Capto C6 | n/a |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Bracket: Indexable insert type | 266* |
---|---|---|---|---|---|
eClass-5.1 | 21010903 | Coolant | Yes | Type | Cutting head |
Manufacturer | SANDVIK Coromant | Bracket: Clamping technology | Screw clamping system | Customs tariff — country of origin | DE |
Configure
Basic Attributes
Application
Minimum Machining Diameter(mm)
Cutting Direction
Customs tariff — weight(kg)
Bracket: Indexable insert size
Bracket: F dimension
Total length l1 / l21
Groove for EasyFix clamping system
Bracket: Adjustment angle
Customs tariff — item number
Machine chuck / socket size
Bracket: Min. hole diameter
Type
Optional Attributes