Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
930I50HD25087
Part Number
|
---|
930I50HD25087 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Other designs | Customs tariff weight (kg) | Tool-side mount/coupling size | Total length l1 / l21 (mm) | Holder: L dimension | Machine-side mount/coupling size | Machining type | Multi-task tool | Heavy-duty machining | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,090.31 € | 1 | 5 Days | BD2 = 65.00 mm | 4.15 | ø 25.00 mm | 87 | - | Steep-Angle Taper 50 - ISO 7388.1 | Roughing to heavy-duty roughing | Yes | Yes |
Loading...
Coolant | Yes - through center and flange | Holder: Design | Neutral | Customs tariff goods number | 84669360 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | eClass-5.1 | 21021104 | Type | High-precision expansion chuck |
Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SANDVIK ISO 7388-1 to CoroChuck 930, part number 930I50HD25087.
You can find the detail information about specifications and dimensions on part number 930I50HD25087.
Configure
Basic Attributes
Holder: L dimension
Other designs
Customs tariff weight(kg)
Tool-side mount/coupling size
Total length l1 / l21(mm)
Machine-side mount/coupling size
Machining type
Multi-task tool
Heavy-duty machining
Filter by standard shipping days
Optional Attributes
Part Number |
---|
930I40P12138 |
930I40P12188 |
930I40P20145 |
930I50HD32077 |
930I50HD32170 |
930I50S20089 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Other designs | Customs tariff weight (kg) | Tool-side mount/coupling size | Total length l1 / l21 (mm) | Holder: L dimension | Machine-side mount/coupling size | Machining type | Multi-task tool | Heavy-duty machining |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,183.85 € | 1 | 5 Days | BD2 = 40.00 mm | 1.24 | ø 12.00 mm | 138 | - | Steep-Angle Taper 40 - ISO 7388.1 | Finishing to pre-finishing | Yes | - | ||
1,297.85 € | 1 | 5 Days | BD2 = 26.00 mm | 1.49 | ø 12.00 mm | 188 | - | Steep-Angle Taper 40 - ISO 7388.1 | Finishing to pre-finishing | Yes | - | ||
1,183.85 € | 1 | 5 Days | BD2 = 42.00 mm | 1.63 | ø 20.00 mm | 145 | - | Steep-Angle Taper 40 - ISO 7388.1 | Finishing to pre-finishing | Yes | - | ||
1,141.46 € | 1 | 5 Days | BD2 = 76.00 mm | 4.29 | ø 32.00 mm | 77 | - | Steep-Angle Taper 50 - ISO 7388.1 | Roughing to heavy-duty roughing | Yes | Yes | ||
1,255.46 € | 1 | 5 Days | BD1 = 68.00 mm/BD2 = 76.00 mm/BD3 = 97.40 mm/BHTA =12°/RPMX = 12,000 | 7.4 | ø 32.00 mm | LF = 170.00 | LB1 = 18.80/LB2 = 150.90 | Steep-Angle Taper 50 - DIN 69871-ADB | - | - | Yes | ||
1,037.69 € | 1 | 5 Days | BD2 = 42.00 mm | 3.33 | ø 20.00 mm | 89 | - | Steep-Angle Taper 50 - ISO 7388.1 | Pre-finishing to roughing | Yes | - |