SANDVIK ISO 7388-1 to CoroChuck 930 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
930I40HD20097
930I40HD25103
930I40P12103
930I40P12138
930I40P12188
930I40P20145
930I40S12080
930I40S20090
930I40S25095
930I50HD20083
930I50HD25087
930I50HD32077
930I50HD32170
930I50S20089
930I50S25095
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Other designs Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Machine-side mount/coupling size Machining type Multi-task tool Heavy-duty machining

901.77 €

1 5 Days BD2 = 55.00 mm2.06ø 20.00 mm97-Steep-Angle Taper 40 - ISO 7388.1Roughing to heavy-duty roughingYesYes

947.08 €

1 5 Days BD2 = 65.00 mm2.56ø 25.00 mm103-Steep-Angle Taper 40 - ISO 7388.1Roughing to heavy-duty roughingYesYes

1,128.31 €

1 5 Days BD2 = 40.00 mm1.14ø 12.00 mm103-Steep-Angle Taper 40 - ISO 7388.1Finishing to pre-finishingYes-

1,183.85 €

1 5 Days BD2 = 40.00 mm1.24ø 12.00 mm138-Steep-Angle Taper 40 - ISO 7388.1Finishing to pre-finishingYes-

1,297.85 €

1 5 Days BD2 = 26.00 mm1.49ø 12.00 mm188-Steep-Angle Taper 40 - ISO 7388.1Finishing to pre-finishingYes-

1,183.85 €

1 5 Days BD2 = 42.00 mm1.63ø 20.00 mm145-Steep-Angle Taper 40 - ISO 7388.1Finishing to pre-finishingYes-

901.77 €

1 5 Days BD2 = 32.00 mm1.31ø 12.00 mm80-Steep-Angle Taper 40 - ISO 7388.1Pre-finishing to roughingYes-

901.77 €

1 5 Days BD2 = 42.00 mm1.51ø 20.00 mm90-Steep-Angle Taper 40 - ISO 7388.1Pre-finishing to roughingYes-

947.08 €

1 5 Days LSC = 57.00 mm/BD1 = 45.00 mm/BD2 = 50.00 mm/BD4 = 63.50 mm/BHTA1 = 11°/BHTA3 = 82°/BBD = 1 mm/RPMX= 18,000 mm1.67ø 25.00 mmLF = 95.00LB1 = 12.90/LB2 = 75.00/LB3 = 76.00Steep-Angle Taper 40 - ISO 7388.1/DIN 69871-ADB---

1,037.69 €

1 5 Days BD2 = 55.00 mm3.69ø 20.00 mm83-Steep-Angle Taper 50 - ISO 7388.1Roughing to heavy-duty roughingYesYes

1,090.31 €

1 5 Days BD2 = 65.00 mm4.15ø 25.00 mm87-Steep-Angle Taper 50 - ISO 7388.1Roughing to heavy-duty roughingYesYes

1,141.46 €

1 5 Days BD2 = 76.00 mm4.29ø 32.00 mm77-Steep-Angle Taper 50 - ISO 7388.1Roughing to heavy-duty roughingYesYes

1,255.46 €

1 5 Days BD1 = 68.00 mm/BD2 = 76.00 mm/BD3 = 97.40 mm/BHTA =12°/RPMX = 12,0007.4ø 32.00 mmLF = 170.00LB1 = 18.80/LB2 = 150.90Steep-Angle Taper 50 - DIN 69871-ADB--Yes

1,037.69 €

1 5 Days BD2 = 42.00 mm3.33ø 20.00 mm89-Steep-Angle Taper 50 - ISO 7388.1Pre-finishing to roughingYes-

1,090.31 €

1 5 Days LSC = 57.00 mm/BD1 = 45.00 mm/BD2 = 50.00 mm/BD4 = 97.40 mm/BHTA1 = 11°/BHTA3 = 84°/BBD = 1 mm/RPMX= 12,000 mm3.48ø 25.00 mmLF = 95.00LB1 = 12.90/LB2 = 73.50/LB3 = 76.00Steep-Angle Taper 50 - ISO 7388.1/DIN 69871-ADB---

Loading...

  1. 1

Basic information

Coolant Yes - through center and flange Holder: Design Neutral Customs tariff goods number 84669360
Customs tariff weight unit kg eClass-5.1 21021104 Type High-precision expansion chuck
Manufacturer SANDVIK COROMANT Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support