Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
A2B084022055 |
A2B084027055 |
A2B084032060 |
A2B084040070 |
A2083022047 |
A2083027050 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Coolant | Customs tariff weight (kg) | Tool-side mount/coupling size | Total length l1 / l21 (mm) | Holder: L dimension | Machine-side mount/coupling size | |
---|---|---|---|---|---|---|---|---|---|---|
159.31 € | 1 | 5 Days | Yes - through center and flange | 1.34 | ø 22.00 mm | 43 | 31 | Steep-Angle Taper 40 - MAS-BT 403 | ||
159.31 € | 1 | 5 Days | Yes - through center and flange | 1.5 | ø 27.00 mm | 43 | 33 | Steep-Angle Taper 40 - MAS-BT 403 | ||
159.31 € | 1 | 5 Days | Yes - through center and flange | 1.85 | ø 32.00 mm | 46 | 38 | Steep-Angle Taper 40 - MAS-BT 403 | ||
159.31 € | 1 | 5 Days | Yes - through center and flange | 2.29 | ø 40.00 mm | 56 | 41 | Steep-Angle Taper 40 - MAS-BT 403 | ||
159.31 € | 1 | 5 Days | Yes - through center | 0.56 | ø 22.00 mm | 35 | 31 | Steep-Angle Taper 30 - MAS-BT 403 | ||
159.31 € | 1 | 5 Days | Yes - through center | 0.67 | ø 27.00 mm | 38 | 33 | Steep-Angle Taper 30 - MAS-BT 403 |
Loading...
Holder: Design | Neutral | Customs tariff goods number | 84669360 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
eClass-5.1 | 21021104 | Type | One-Piece Tool Holder | Manufacturer | SANDVIK COROMANT |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |