Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Other designs | Total length l1 / l21 | Customs tariff weight (kg) | Tool-side mount/coupling size | Total length l1 / l21 (mm) | Holder: L dimension | Machine-side mount/coupling size | |
---|---|---|---|---|---|---|---|---|---|---|---|
475.00 € | 1 | Quote | - | 90 | 2.86 | ø 16.00 mm | - | - | HSK 100 - shape A/C | ||
475.00 € | 1 | Quote | - | 90 | 2.86 | ø 20.00 mm | - | - | HSK 100 - shape A/C | ||
475.00 € | 1 | Quote | - | 100 | 2.832 | ø 25.00 mm | - | - | HSK 100 - shape A/C | ||
475.00 € | 1 | Quote | - | 100 | 2.84 | ø 32.00 mm | - | - | HSK 100 - shape A/C | ||
475.00 € | 1 | Quote | - | 110 | 4.4 | ø 40.00 mm | - | - | HSK 100 - shape A/C | ||
475.00 € | 1 | Quote | - | 120 | 4.42 | ø 50.00 mm | - | - | HSK 100 - shape A/C | ||
387.31 € | 1 | Quote | - | 80 | 1.237 | ø 16.00 mm | - | - | HSK 63 - shape A/C | ||
387.31 € | 1 | Quote | - | 80 | 1.237 | ø 20.00 mm | - | - | HSK 63 - shape A/C | ||
387.31 € | 1 | Quote | - | 90 | 1.237 | ø 25.00 mm | - | - | HSK 63 - shape A/C | ||
387.31 € | 1 | Quote | - | 90 | 1.5 | ø 32.00 mm | - | - | HSK 63 - shape A/C | ||
387.31 € | 1 | Quote | BD = 65.00 mm | - | 2.3 | ø 40.00 mm | 110 | - | HSK 63 | ||
415.08 € | 1 | Quote | BD1 = 40.00 mm/LSC = 51.00 mm/BBD = 1 mm/RPMX = 14,000 mm | - | 1.5 | ø 20.00 mm | LF = 85.00 | LB1 = 59.00 | HSK 80 | ||
415.08 € | 1 | Quote | BD1 = 45.00 mm/LSC = 57.00 mm/BBD = 1 mm/RPMX = 14,000 mm | - | 1.6 | ø 25.00 mm | LF = 90.00 | LB1 = 64.00 | HSK 80 | ||
415.08 € | 1 | Quote | BD1 = 52.00 mm/LSC = 61.00 mm/BBD = 1 mm/RPMX = 14,000 mm | - | 1.8 | ø 32.00 mm | LF = 95.00 | LB1 = 69.00 | HSK 80 | ||
415.08 € | 1 | Quote | BD1 = 65.00 mm/LSC = 71.00 mm/BBD = 1 mm/RPMX = 14,000 mm | - | 2.5 | ø 40.00 mm | LF= 110.00 | LB1 = 84.00 | HSK 80 |
Loading...
Coolant | Yes - through center | Customs tariff goods number | 84669360 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
eClass-5.1 | 21021104 | Type | One-Piece Tool Holder | Manufacturer | SANDVIK COROMANT |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Configure
Basic Attributes
Other designs
Total length l1 / l21
Customs tariff weight(kg)
Tool-side mount/coupling size
Total length l1 / l21(mm)
Holder: L dimension
Machine-side mount/coupling size
Optional Attributes