Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A10RSTFPR2
Part Number
|
---|
A10RSTFPR2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Cutting Direction | Overall Length L1 | Shank diameter | Holder: Entering angle | Customs tariff weight (kg) | Groove for EasyFix clamping system | Holder: Insert type | Tool-side mount/coupling size | Holder: F dimension | Holder: Insert size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 19.6088 | Right-hand | 203.2 | 15.88 | 91° | 0.255 | No | TP* | TP* -11 | 10.312 | 11 |
Loading...
Customs tariff goods number | 84661038 | Customs tariff weight unit | kg | Holder: L dimension | Variable |
---|---|---|---|---|---|
eClass-5.1 | 21010903 | Coolant | Yes | Holder: Clamping technology | Screw clamping system |
Internal or external machining | Boring bar for internal machining | Type | Boring bar | Manufacturer | SANDVIK COROMANT |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SANDVIK CoroTurn 111 Boring Bar for Turning, part number A10RSTFPR2.
You can find the detail information about specifications and dimensions on part number A10RSTFPR2.
Configure
Basic Attributes
Type
Minimum Machining Diameter
Cutting Direction
Overall Length L1
Shank diameter
Holder: Entering angle
Customs tariff weight(kg)
Groove for EasyFix clamping system
Holder: Insert type
Tool-side mount/coupling size
Holder: F dimension
Holder: Insert size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
A05HSTFPR12 |
A05HSTFPR12R |
A05HSWLPR12R |
A12SSDUPR3 |
A12SSTFPR3 |
A16TSDUPR3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Minimum Machining Diameter | Cutting Direction | Overall Length L1 | Shank diameter | Holder: Entering angle | Customs tariff weight (kg) | Groove for EasyFix clamping system | Holder: Insert type | Tool-side mount/coupling size | Holder: F dimension | Holder: Insert size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 10.2108 | Right-hand | 101.6 | 7.92 | 91° | 0.033 | No | TP* | TP* -06 | 5.563 | 06 | ||
- | 1 | 5 Days | 10.4902 | Right-hand | 101.6 | 7.92 | 91° | 0.033 | Yes | TP* | TP* -06 | 5.563 | 06 | ||
- | 1 | 5 Days | 10.4902 | Right-hand | 101.6 | 7.92 | 95° | 0.1 | Yes | WP* | WP* -02 01 | 5.563 | 02 01 | ||
- | 1 | 5 Days | 23.5966 | Right-hand | 250 | 19.05 | 93° | 0.505 | No | DP* | DP* -11 T3 | 12.7 | 11 T3 | ||
- | 1 | 5 Days | 23.5966 | Right-hand | 254 | 19.05 | 91° | 0.505 | No | TP* | TP* -16 | 12.7 | 16 | ||
- | 1 | 5 Days | 30.5054 | Right-hand | 304.8 | 25.4 | 93° | 0.8 | No | DP* | DP* -11 T3 | 16.256 | 11 T3 |