Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
820D200CC12
Part Number
|
---|
820D200CC12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Overall Length L1 | Shank diameter | Other designs | Holder: L-dimension | Holder: Adjustment angle | Customs tariff weight (kg) | Machine-side holder size / Coupling size | Tool-side holder size/ Coupling size | Drilling range Dc min - max | Type | Holder: WPL type | Customs tariff article number | Holder: WPL size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,450.69 € | 1 | 5 Days | 148 | 82 | 33 | ADJLXAXL = 1.50 mm / ADJLXRDL = 26.00 mm / OAH = 104.00 mm/ OAW = 148.00 mm | - | 90° | 3.35 | - | CC* -12 | ø 148.00 - 200.00 mm | Assembly consisting of bridge. Slide body and blade holder | - | 84661038 | - |
Loading...
Cutting Direction | Neutral | Processing type | Rough machining - bore tolerance IT9 | Cooling lubricant | Yes - through center |
---|---|---|---|---|---|
Customs tariff weight unit | kg | eClass-5.1 | 21021105 | Holder: Clamping technology | Screw clamping system |
Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 | Customs tariff country of origin | DE |
This page is SANDVIK CoroBore 820 XL Rough Boring Tool, part number 820D200CC12.
You can find the detail information about specifications and dimensions on part number 820D200CC12.
Configure
Basic Attributes
Holder: L-dimension
Machine-side holder size / Coupling size
Holder: WPL type
Holder: WPL size
Type
Minimum Machining Diameter
Overall Length L1
Shank diameter
Other designs
Holder: Adjustment angle
Customs tariff weight(kg)
Tool-side holder size/ Coupling size
Drilling range Dc min - max
Type
Customs tariff article number
Filter by standard shipping days
Optional Attributes
Part Number |
---|
820-300SN15-C10 |
8201020CN19 |
8201020SP18 |
8201020SP18Y |
820D250CC12 |
820D300CC12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Minimum Machining Diameter | Overall Length L1 | Shank diameter | Other designs | Holder: L-dimension | Holder: Adjustment angle | Customs tariff weight (kg) | Machine-side holder size / Coupling size | Tool-side holder size/ Coupling size | Drilling range Dc min - max | Type | Holder: WPL type | Customs tariff article number | Holder: WPL size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 248 | 128 | - | - | - | 84° | 11.53 | Coromant Capto C10 | SN* -15 | ø 248.00 - 300.00 mm | Assembly with adapter. Slide body and blade holder | - | 84661038 | - | ||
6,920.38 € | 1 | 5 Days | 778 | 218 | 40 | - | - | 90° | 36.4 | - | CN* -19 | ø 778.00 - 1020.00 mm | Assembly with bridge. Bridge extension, slide body and blade holder | - | 84661038 | - | ||
6,920.38 € | 1 | 5 Days | 778 | 218 | 40 | - | - | 90° | 36.38 | - | SP* -18 | ø 778.00 - 1020.00 mm | Assembly with bridge. Bridge extension, slide body and blade holder | - | 84661038 | - | ||
6,920.38 € | 1 | 5 Days | 778 | 218 | 80 | - | OAH = 164.00 | 84° | 36.38 | - | SP*B-18 | ø 778.00 - 1020.00 mm | Assembly with bridge. Slide body and blade holder | - | 82076030 | - | ||
3,525.23 € | 1 | 5 Days | 198 | 82 | 33 | ADJLXAXL = 1.50 mm / ADJLXRDL = 26.00 mm / OAH = 104.00 mm/ OAW = 198.00 mm | - | 90° | 3.67 | - | CC* -12 | ø 198.00 - 250.00 mm | Assembly consisting of bridge. Slide body and blade holder | - | 84661038 | - | ||
3,598.31 € | 1 | 5 Days | 248 | 82 | 33 | ADJLXAXL = 1.50 mm / ADJLXRDL = 26.00 mm / OAH = 104.00 mm/ OAW = 248.00 mm | - | 90° | 4.03 | - | CC* -12 | ø 248.00 - 300.00 mm | Assembly consisting of bridge. Slide body and blade holder | - | 84661038 | - |