Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
820-200SN15-C10
Part Number
|
---|
820-200SN15-C10 |
Part Number | Minimum order quantity | Volume Discount | Minimum Machining Diameter | Overall Length L1 | Shank diameter | Other designs | Holder: L-dimension | Holder: Adjustment angle | Customs tariff weight (kg) | Machine-side holder size / Coupling size | Tool-side holder size/ Coupling size | Drilling range Dc min - max | Type | Holder: WPL type | Customs tariff article number | Holder: WPL size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | 148 | 128 | - | - | - | 84° | 8.96 | Coromant Capto C10 | SN* -15 | ø 148.00 - 200.00 mm | Assembly with adapter. Slide body and blade holder | - | 84661038 | - |
Loading...
Cutting Direction | Neutral | Processing type | Rough machining - bore tolerance IT9 | Cooling lubricant | Yes - through center |
---|---|---|---|---|---|
Customs tariff weight unit | kg | eClass-5.1 | 21021105 | Holder: Clamping technology | Screw clamping system |
Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 | Customs tariff country of origin | DE |
This page is SANDVIK CoroBore 820 XL Rough Boring Tool, part number 820-200SN15-C10.
You can find the detail information about specifications and dimensions on part number 820-200SN15-C10.
Configure
Basic Attributes
Shank diameter
Other designs
Holder: L-dimension
Holder: WPL type
Holder: WPL size
Type
Minimum Machining Diameter
Overall Length L1
Holder: Adjustment angle
Customs tariff weight(kg)
Machine-side holder size / Coupling size
Tool-side holder size/ Coupling size
Drilling range Dc min - max
Type
Customs tariff article number
Filter by standard shipping days
Optional Attributes
Part Number |
---|
820-250SN15-C10 |
820-300SN15-C10 |
8201020CN19 |
8201020SP18 |
8201020SP18Y |
8201020TC22 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Minimum Machining Diameter | Overall Length L1 | Shank diameter | Other designs | Holder: L-dimension | Holder: Adjustment angle | Customs tariff weight (kg) | Machine-side holder size / Coupling size | Tool-side holder size/ Coupling size | Drilling range Dc min - max | Type | Holder: WPL type | Customs tariff article number | Holder: WPL size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 198 | 128 | - | - | - | 84° | 10.22 | Coromant Capto C10 | SN* -15 | ø 198.00 - 250.00 mm | Assembly with adapter. Slide body and blade holder | - | 84661038 | - | ||
- | 1 | 5 Days | 248 | 128 | - | - | - | 84° | 11.53 | Coromant Capto C10 | SN* -15 | ø 248.00 - 300.00 mm | Assembly with adapter. Slide body and blade holder | - | 84661038 | - | ||
6,920.38 € | 1 | 5 Days | 778 | 218 | 40 | - | - | 90° | 36.4 | - | CN* -19 | ø 778.00 - 1020.00 mm | Assembly with bridge. Bridge extension, slide body and blade holder | - | 84661038 | - | ||
6,920.38 € | 1 | 5 Days | 778 | 218 | 40 | - | - | 90° | 36.38 | - | SP* -18 | ø 778.00 - 1020.00 mm | Assembly with bridge. Bridge extension, slide body and blade holder | - | 84661038 | - | ||
6,920.38 € | 1 | 5 Days | 778 | 218 | 80 | - | OAH = 164.00 | 84° | 36.38 | - | SP*B-18 | ø 778.00 - 1020.00 mm | Assembly with bridge. Slide body and blade holder | - | 82076030 | - | ||
6,920.38 € | 1 | 5 Days | 778 | 218 | 40 | - | - | 90° | 36.3 | - | TC* -22 | ø 778.00 - 1020.00 mm | Assembly with bridge. Bridge extension, slide body and blade holder | - | 84661038 | - |