Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length L1 | Shank diameter | Customs tariff — weight (kg) | Other designs | Machine chuck / socket size | Bracket: L dimension | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 130 | 16 | 1.615 | LSC = 11.00 mm / BD1 = 38.00 mm / BD2 = 40.00 mm / RPMX =16,000 mm | Coromant Capto C4 | LB1 = 107.80 / LB2 = 130.00 | ||
- | 1 | 5 Days | 200 | 16 | 2.1 | LSC = 11.00 mm / BD1 = 38.00 mm / BD2 = 40.00 mm / RPMX = 8,000 mm | Coromant Capto C4 | LB1 = 177.80 / LB2 = 200.00 | ||
- | 1 | 5 Days | 180 | 22 | 3.2 | LSC = 16.00 mm / BD1 = 47.50 mm / BD2 = 50.00 mm / RPMX =14,000 mm | Coromant Capto C5 | LB1 = 157.60 / LB2 = 180.00 | ||
- | 1 | 5 Days | 220 | 22 | 3.7 | LSC = 16.00 mm / BD1 = 47.50 mm / BD2 = 50.00 mm / RPMX =11,000 mm | Coromant Capto C5 | LB1 = 197.60 / LB2 = 220.00 | ||
- | 1 | 5 Days | 270 | 22 | 4.8 | LSC = 16.00 mm / BD1 = 47.50 mm / BD2 = 50.00 mm / RPMX = 7,000 mm | Coromant Capto C5 | LB1 = 247.60 / LB2 = 270.00 | ||
- | 1 | 5 Days | 180 | 19.1 | 3.2 | LSC = 18.00 mm / BD1 = 47.50 mm / BD2 = 50.00 mm / RPMX =14,000 mm | Coromant Capto C5 | LB1 = 157.60 / LB2 = 180.00 | ||
- | 1 | 5 Days | 220 | 19.1 | 3.7 | LSC = 18.00 mm / BD1 = 47.50 mm / BD2 = 50.00 mm / RPMX =11,000 mm | Coromant Capto C5 | LB1 = 197.60 / LB2 = 220.00 | ||
- | 1 | 5 Days | 270 | 19.1 | 4.6 | LSC = 18.00 mm / BD1 = 47.50 mm / BD2 = 50.00 mm / RPMX = 7,000 mm | Coromant Capto C5 | LB1 = 247.60 / LB2 = 270.00 | ||
- | 1 | 5 Days | 200 | 22 | 5.4 | LSC = 16.00 mm / BD1 = 60.00 mm / BD2 = 63.00 mm / RPMX = 15,000 mm | Coromant Capto C6 | LB1 = 175.40 / LB2 = 200.00 | ||
- | 1 | 5 Days | 260 | 22 | 6.3 | LSC = 16.00 mm / BD1 = 60.00 mm / BD2 = 63.00 mm / RPMX = 11,000 mm | Coromant Capto C6 | LB1 = 235.40 / LB2 = 260.00 | ||
- | 1 | 5 Days | 310 | 22 | 8.2 | LSC = 16.00 mm / BD1 = 60.00 mm / BD2 = 63.00 mm / RPMX = 6,000 mm | Coromant Capto C6 | LB1 = 285.40 / LB2 = 310.00 | ||
- | 1 | 5 Days | 200 | 27 | 5.8 | LSC = 18.00 mm / BD1 = 63.00 mm / RPMX = 11,000 mm | Coromant Capto C6 | LB1 = 200.00 | ||
- | 1 | 5 Days | 260 | 27 | 7.2 | LSC = 18.00 mm / BD1 = 63.00 mm / RPMX = 8,000 mm | Coromant Capto C6 | LB1 = 260.00 | ||
- | 1 | 5 Days | 310 | 27 | 8.9 | LSC = 18.00 mm / BD1 = 63.00 mm / RPMX = 5,000 mm | Coromant Capto C6 | LB1 = 310.00 | ||
- | 1 | 5 Days | 200 | 19.1 | 5.4 | LSC = 18.00 mm / BD1 = 60.00 mm / BD2 = 63.00 mm / RPMX = 15,000 mm | Coromant Capto C6 | LB1 = 175.40 / LB2 = 200.00 | ||
- | 1 | 5 Days | 260 | 19.1 | 6.6 | LSC = 18.00 mm / BD1 = 60.00 mm / BD2 = 63.00 mm / RPMX = 11,000 mm | Coromant Capto C6 | LB1 = 235.40 / LB2 = 260.00 | ||
- | 1 | 5 Days | 310 | 19.1 | 8.2 | LSC = 18.00 mm / BD1 = 60.00 mm / BD2 = 63.00 mm / RPMX = 6,000 mm | Coromant Capto C6 | LB1 = 285.40 / LB2 = 310.00 | ||
- | 1 | 5 Days | 200 | 25.4 | 5.8 | LSC = 18.00 mm / BD1 = 63.00 mm / RPMX = 11,000 mm | Coromant Capto C6 | LB1 = 200.00 | ||
- | 1 | 5 Days | 260 | 25.4 | 7.2 | LSC = 18.00 mm / BD1 = 63.00 mm / RPMX = 8,000 mm | Coromant Capto C6 | LB1 = 260.00 | ||
- | 1 | 5 Days | 310 | 25.4 | 8.9 | LSC = 18.00 mm / BD1 = 63.00 mm / RPMX = 5,000 mm | Coromant Capto C6 | LB1 = 310.00 | ||
- | 1 | 5 Days | 220 | 27 | 9.4 | LSC = 18.00 mm / BD1 = 76.00 mm / BD2 = 80.00 mm / RPMX = 12,000 mm | Coromant Capto C8 | LB1 = 187.20 / LB2 = 220.00 | ||
- | 1 | 5 Days | 320 | 27 | 13.4 | LSC = 18.00 mm / BD1 = 76.00 mm / BD2 = 80.00 mm / RPMX = 8,000 mm | Coromant Capto C8 | LB1 = 287.20 / LB2 = 320.00 | ||
- | 1 | 5 Days | 360 | 27 | 14.7 | LSC = 18.00 mm / BD1 = 76.00 mm / BD2 = 80.00 mm / RPMX = 6,000 mm | Coromant Capto C8 | LB1 = 327.20 / LB2 = 360.00 | ||
- | 1 | 5 Days | 220 | 32 | 10.3 | LSC = 20.00 mm / BD1 = 80.00 mm / RPMX = 1,0000 mm | Coromant Capto C8 | LB1 = 220.00 | ||
- | 1 | 5 Days | 320 | 32 | 14.6 | LSC = 20.00 mm / BD1 = 80.00 mm / RPMX = 6,000 mm | Coromant Capto C8 | LB1 = 320.00 | ||
- | 1 | 5 Days | 360 | 32 | 16.1 | LSC = 20.00 mm / BD1 = 80.00 mm / RPMX = 4,000 mm | Coromant Capto C8 | LB1 = 360.00 | ||
- | 1 | 5 Days | 220 | 38.1 | 10.3 | LSC = 23.00 mm / BD1 = 80.00 mm / RPMX = 1,0000 mm | Coromant Capto C8 | LB1 = 220.00 | ||
- | 1 | 5 Days | 320 | 38.1 | 14.6 | LSC = 23.00 mm / BD1 = 80.00 mm / RPMX = 6,000 mm | Coromant Capto C8 | LB1 = 320.00 | ||
- | 1 | 5 Days | 360 | 38.1 | 16.1 | LSC = 23.00 mm / BD1 = 80.00 mm / RPMX = 4,000 mm | Coromant Capto C8 | LB1 = 360.00 | ||
- | 1 | 5 Days | 400 | 32 | 26 | LSC = 20.00 mm / BD1 = 95.00 mm / BD2 = 100.00 mm / RPMX =5,000 mm | Coromant Capto C10 | LB1 = 361.00 / LB2 = 400.00 | ||
- | 1 | 5 Days | 400 | 40 | 28.3 | LSC = 23.00 mm / BD1 = 100.00 mm / RPMX = 5,000 mm | Coromant Capto C10 | LB1 = 400.00 | ||
- | 1 | 5 Days | 400 | 38.1 | 26 | LSC = 23.00 mm / BD1 = 95.00 mm / BD2 = 100.00 mm / RPMX = 5,000 mm | Coromant Capto C10 | LB1 = 361.00 / LB2 = 400.00 |
Loading...
Cutting Direction | Neutral | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 84669360 | eClass-5.1 | 21021105 | Coolant | Yes |
Type | Dampened milling adapter | Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |