SANDVIK Cylindrical Shank to CoroBore 825 Boring Adaptor (Part Numbers)

SANDVIK Cylindrical Shank to CoroBore 825 Boring Adaptor
[Specifications]
・Type: Fine boring head
・Minimum Machining Diameter: 250mm
・Processing type: Finishing - bore tolerance IT6
・eClass-5.1: 21021105

[Features]
・Precision adjustment

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A28R825C046025A

Part Number
A28R825C046025A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,774.31 €

1 5 Days

Loading...

  1. 1

Basic information

Minimum Machining Diameter 250 Processing type Finishing - bore tolerance IT6 Customs tariff weight(kg) 0.62
Machine-side holder size / Coupling size S*-R825* Customs tariff weight unit kg Tool-side holder size/ Coupling size Holder size C
eClass-5.1 21021105 Drilling range Dc min - max ø 250.00 - 981.60 mm Type Fine boring head
Manufacturer SANDVIK COROMANT Customs tariff weight Pro 1 Customs tariff article number 84669360
Customs tariff country of origin DE

This page is SANDVIK Cylindrical Shank to CoroBore 825 Boring Adaptor, part number A28R825C046025A.
You can find the detail information about specifications and dimensions on part number A28R825C046025A.

Tech Support