Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AQDF254Y38M
Part Number
|
---|
AQDF254Y38M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Coolant | Customs tariff — weight (kg) | Other designs | Groove width / angle | Customs tariff — item number | Machine chuck / socket size | Milling cutter tool: Chuck type | Bracket: L dimension | Milling tool pitch | Milling cutter tool: Chuck size D mm (mm) | Insert holder or coupling size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,455.38 € | 1 | 5 Days | 254 | 2.18 | 20 | 87 | No | 0.664 | DBC = 62.99 mm / RPMX = 2,800 | CW = 2.39 mm | 84661038 | Y38 | Bore with keyway | - | Narrow, straight pitch | DCON = 38.10 mm | F |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | eClass-5.1 | 21010508 |
---|---|---|---|---|---|
Milling application | 90° groove/separating milling cutter | Milling cutter type | CoroMill QD groove & separating milling cutter | Manufacturer | SANDVIK Coromant |
Customs tariff — country of origin | DE |
This page is SANDVIK CoroMill QD Indexable Grooving and Parting Off Cutter, part number AQDF254Y38M.
You can find the detail information about specifications and dimensions on part number AQDF254Y38M.
Configure
Basic Attributes
Bracket: L dimension
Type
blade diameter D(mm)
Overall length (L)(mm)
Number of flutes(sheet)
Maximum Cutting Depth (Ad)(mm)
Coolant
Customs tariff — weight(kg)
Other designs
Groove width / angle
Customs tariff — item number
Machine chuck / socket size
Milling cutter tool: Chuck type
Milling tool pitch
Milling cutter tool: Chuck size D mm(mm)
Insert holder or coupling size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AQDE127Y31M |
AQDE152Y38M |
AQDE203Y38M |
AQDFC063O25M |
AQDFC076X10M |
AQDFC102Y25M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Coolant | Customs tariff — weight (kg) | Other designs | Groove width / angle | Customs tariff — item number | Machine chuck / socket size | Milling cutter tool: Chuck type | Bracket: L dimension | Milling tool pitch | Milling cutter tool: Chuck size D mm (mm) | Insert holder or coupling size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,540.46 € | 1 | 5 Days | 127 | 2.64 | 10 | 32 | No | 0.111 | DBC = 45.01 mm / RPMX = 3,400 | CW = 2.01 mm | 84661038 | Y31 | Bore with keyway | - | Narrow differential pitch | DCON = 31.75 mm | E | ||
1,828.38 € | 1 | 5 Days | 152 | 2.64 | 12 | 36.2 | No | 0.169 | DBC = 62.99 mm / RPMX = 3,100 | CW = 2.01 mm | 84661038 | Y38 | Bore with keyway | - | Narrow differential pitch | DCON = 38.10 mm | E | ||
2,129.46 € | 1 | 5 Days | 203 | 2.64 | 16 | 61.6 | No | 0.318 | DBC = 62.99 mm / RPMX = 2,700 | CW = 2.01 mm | 84661038 | Y38 | Bore with keyway | - | Narrow, straight pitch | DCON = 38.10 mm | E | ||
945.62 € | 1 | 5 Days | 62.992 | 130 | 4 | 21.01 | Yes — axial | 0.46 | RPMX = 5,600 | CW = 2.39 mm | 84661038 | ø 25.40 mm | Straight shank | LU = 23.90 | Narrow, straight pitch | DCON = 25.40 mm | F | ||
1,141.46 € | 1 | 5 Days | 76 | 2.18 | 5 | 22.1 | Yes — axial | 0.04 | DBC = 22.00 mm / RPMX = 5,100 | CW = 2.39 mm | 84661038 | X10 | Bore with keyway | - | Narrow differential pitch | DCON = 10.01 mm | F | ||
1,502.46 € | 1 | 5 Days | 102 | 2.18 | 8 | 25.81 | Yes — axial | 0.081 | DBC = 35.99 mm / RPMX = 4,400 | CW = 2.39 mm | 84661038 | Y25 | Bore with keyway | - | Narrow differential pitch | DCON = 25.40 mm | F |