SANDVIK CoroMill QD Indexable Grooving and Parting Off Cutter (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AQDGC102Y25M

Part Number
AQDGC102Y25M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Coolant Customs tariff — weight
(kg)
Other designs Groove width / angle Customs tariff — item number Machine chuck / socket size Milling cutter tool: Chuck type Bracket: L dimension Milling tool pitch Milling cutter tool: Chuck size D mm
(mm)
Insert holder or coupling size

1,502.46 €

1 5 Days 101.62.79825.81Yes — axial0.093DBC = 35.99 mmCW = 3.18 mm82077010Y25Bore with keyway-Narrow, straight pitchDCON = 25.40 mmG

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg eClass-5.1 21010508
Milling application 90° groove/separating milling cutter Milling cutter type CoroMill QD groove & separating milling cutter Manufacturer SANDVIK Coromant
Customs tariff — country of origin DE

This page is SANDVIK CoroMill QD Indexable Grooving and Parting Off Cutter, part number AQDGC102Y25M.
You can find the detail information about specifications and dimensions on part number AQDGC102Y25M.

Variation of this product

Part Number
AQDE127Y31M
AQDE152Y38M
AQDE203Y38M
AQDGC127Y31M
AQDGC152Y38M
AQDH076O31M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Coolant Customs tariff — weight
(kg)
Other designs Groove width / angle Customs tariff — item number Machine chuck / socket size Milling cutter tool: Chuck type Bracket: L dimension Milling tool pitch Milling cutter tool: Chuck size D mm
(mm)
Insert holder or coupling size

1,540.46 €

1 5 Days 1272.641032No0.111DBC = 45.01 mm / RPMX = 3,400CW = 2.01 mm84661038Y31Bore with keyway-Narrow differential pitchDCON = 31.75 mmE

1,828.38 €

1 5 Days 1522.641236.2No0.169DBC = 62.99 mm / RPMX = 3,100CW = 2.01 mm84661038Y38Bore with keyway-Narrow differential pitchDCON = 38.10 mmE

2,129.46 €

1 5 Days 2032.641661.6No0.318DBC = 62.99 mm / RPMX = 2,700CW = 2.01 mm84661038Y38Bore with keyway-Narrow, straight pitchDCON = 38.10 mmE

1,772.85 €

1 5 Days 1272.791032Yes — axial0.159DBC = 45.01 mmCW = 3.18 mm82077010Y31Bore with keyway-Narrow, straight pitchDCON = 31.75 mmG

2,103.15 €

1 5 Days 152.42.791236.2Yes — axial0.237DBC = 62.99 mmCW = 3.18 mm82077010Y38Bore with keyway-Narrow, straight pitchDCON = 38.10 mmG

928.08 €

1 5 Days 75.997130424.51No0.79RPMX = 5,100CW = 3.99 mm84661038ø 31.75 mmStraight shankLU = 25.70Narrow, straight pitchDCON = 31.75 mmH

Tech Support