SANDVIK CoroMill QD Indexable Grooving and Parting Off Cutter (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QDJ125X32M

Part Number
QDJ125X32M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Coolant Customs tariff — weight
(kg)
Other designs Groove width / angle Customs tariff — item number Machine chuck / socket size Milling cutter tool: Chuck type Bracket: L dimension Milling tool pitch Milling cutter tool: Chuck size D mm
(mm)
Insert holder or coupling size

1,410.38 €

1 5 Days 1254.7831No0.238DBC = 45.00 mmCW = 5.00 mm82077010X32Bore with keyway-Narrow, straight pitchDCON = 32.00 mmJ

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg eClass-5.1 21010508
Milling application 90° groove/separating milling cutter Milling cutter type CoroMill QD groove & separating milling cutter Manufacturer SANDVIK Coromant
Customs tariff — country of origin DE

This page is SANDVIK CoroMill QD Indexable Grooving and Parting Off Cutter, part number QDJ125X32M.
You can find the detail information about specifications and dimensions on part number QDJ125X32M.

Variation of this product

Part Number
AQDE127Y31M
AQDE152Y38M
AQDE203Y38M
QDJ160X40M
QDJ200X40M
QDJ250X40M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Coolant Customs tariff — weight
(kg)
Other designs Groove width / angle Customs tariff — item number Machine chuck / socket size Milling cutter tool: Chuck type Bracket: L dimension Milling tool pitch Milling cutter tool: Chuck size D mm
(mm)
Insert holder or coupling size

1,540.46 €

1 5 Days 1272.641032No0.111DBC = 45.01 mm / RPMX = 3,400CW = 2.01 mm84661038Y31Bore with keyway-Narrow differential pitchDCON = 31.75 mmE

1,828.38 €

1 5 Days 1522.641236.2No0.169DBC = 62.99 mm / RPMX = 3,100CW = 2.01 mm84661038Y38Bore with keyway-Narrow differential pitchDCON = 38.10 mmE

2,129.46 €

1 5 Days 2032.641661.6No0.318DBC = 62.99 mm / RPMX = 2,700CW = 2.01 mm84661038Y38Bore with keyway-Narrow, straight pitchDCON = 38.10 mmE

1,762.62 €

1 5 Days 1604.71040No0.458DBC = 63.00 mmCW = 5.00 mm82077010X40Bore with keyway-Narrow, straight pitchDCON = 40.00 mmJ

2,063.69 €

1 5 Days 2004.71460No0.769DBC = 63.00 mmCW = 5.00 mm82077010X40Bore with keyway-Narrow, straight pitchDCON = 40.00 mmJ

2,389.62 €

1 5 Days 2504.71885No1.3DBC = 63.00 mmCW = 5.00 mm82077010X40Bore with keyway-Narrow, straight pitchDCON = 40.00 mmJ

Tech Support