Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
425500P17M
Part Number
|
---|
425500P17M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Customs tariff — weight (kg) | Other designs | Milling cutter tool: Chuck type | Bracket: L dimension | Milling tool pitch | Bracket: Design | Milling cutter tool: Chuck size D mm (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16,867.69 € | 1 | 5 Days | 500.00 - 507.00 | 63 | 54 | 0.9 | 30.915 | RPMX = 950 mm / BD1 = 501.10 mm / ZADJ = 9 | CAP mounting | - | Narrow differential pitch | Right | 500 |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 82077010 |
---|---|---|---|---|---|
eClass-5.1 | 21010508 | Milling application | 25° face milling | Milling cutter type | CoroMill 425 Face Milling Cutter |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE | Insert holder or coupling size | 17 |
This page is SANDVIK CoroMill 425 Face Milling Cutter, part number 425500P17M.
You can find the detail information about specifications and dimensions on part number 425500P17M.
Configure
Basic Attributes
Bracket: L dimension
Type
blade diameter D(mm)
Overall length (L)(mm)
Number of flutes(sheet)
Maximum Cutting Depth (Ad)(mm)
Customs tariff — weight(kg)
Other designs
Milling cutter tool: Chuck type
Milling tool pitch
Bracket: Design
Milling cutter tool: Chuck size D mm(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
425200Q6017H |
425250P17H |
425250Q6017H |
A425102R3817H |
A425127R3817H |
A425152R3817H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Customs tariff — weight (kg) | Other designs | Milling cutter tool: Chuck type | Bracket: L dimension | Milling tool pitch | Bracket: Design | Milling cutter tool: Chuck size D mm (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,809.23 € | 1 | 5 Days | 200.00 - 207.00 | 63 | 24 | 0.9 | 7.692 | BD1 = 201.10 mm / ZADJ = 3 | Arbor chuck | LB1 = 63.00 | Extra narrow differential pitch | Right | 60 | ||
8,096.92 € | 1 | 5 Days | 254.00 - 261.00 | 63 | 30 | 0.9 | 9.616 | BD1 = 255.10 mm / ZADJ = 6 | CAP mounting | LB1 = 63.00 | Extra narrow differential pitch | Right | 250 | ||
7,361.54 € | 1 | 5 Days | 250.00 - 257.00 | 63 | 30 | 0.9 | 12.988 | BD1 = 251.10 mm / ZADJ = 6 | Arbor chuck | LB1 = 63.00 | Extra narrow differential pitch | Right | 60 | ||
2,838.46 € | 1 | 5 Days | 101.60 - 108.61 | 62.99 | 12 | 0.889 | 2.322 | BD1 = 103.51 mm / ZADJ = 2 | Arbor chuck | LB1 = 56.01 | Extra narrow differential pitch | Right | 38.1 | ||
3,680.00 € | 1 | 5 Days | 127.00 - 134.01 | 62.99 | 16 | 0.889 | 3.575 | BD1 = 134.01 mm / ZADJ = 2 | Arbor chuck | LB1 = 62.99 | Extra narrow differential pitch | Right | 38.1 | ||
4,433.85 € | 1 | 5 Days | 152.40 - 159.41 | 62.99 | 18 | 0.889 | 4.554 | BD1 = 159.41 mm / ZADJ = 3 | Arbor chuck | LB1 = 62.99 | Extra narrow differential pitch | Right | 38.1 |