SANDVIK CoroMill 425 Face Milling Cutter (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
425100Q3217H
425125Q4017H
425160Q4017H
425200Q6017H
425250P17H
425250Q6017H
425315P17H
425355P17H
425400P17H
425500P17M
A425102R3817H
A425127R3817H
A425152R3817H
A425203R6317H
A425254P17H
A425254R6317H
A425305P17H
A425406P17H
A425508P17M
L425250P17H
L425315P17H
L425355P17H
L425400P17H
L425500P17M
LA425254P17H
LA425305P17H
LA425406P17H
LA425508P17M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Customs tariff — weight
(kg)
Other designs Milling cutter tool: Chuck type Bracket: L dimension Milling tool pitch Bracket: Design Milling cutter tool: Chuck size D mm
(mm)

2,838.46 €

1 5 Days 100.00 - 107.0063120.92.234BD1 = 101.90 mm / ZADJ = 2Arbor chuckLB1 = 56.00Extra narrow differential pitchRight32

3,680.00 €

1 5 Days 125.00 - 132.0063160.93.452BD1 = 126.60 mm / ZADJ = 2Arbor chuckLB1 = 63.00Extra narrow differential pitchRight40

4,433.85 €

1 5 Days 160.00 - 167.0063180.95.1BD1 = 161.30 mm / ZADJ = 3Arbor chuckLB1 = 63.00Extra narrow differential pitchRight40

5,809.23 €

1 5 Days 200.00 - 207.0063240.97.692BD1 = 201.10 mm / ZADJ = 3Arbor chuckLB1 = 63.00Extra narrow differential pitchRight60

8,096.92 €

1 5 Days 254.00 - 261.0063300.99.616BD1 = 255.10 mm / ZADJ = 6CAP mountingLB1 = 63.00Extra narrow differential pitchRight250

7,361.54 €

1 5 Days 250.00 - 257.0063300.912.988BD1 = 251.10 mm / ZADJ = 6Arbor chuckLB1 = 63.00Extra narrow differential pitchRight60

10,341.54 €

1 5 Days 315.00 - 322.0063360.913.603RPMX = 1520 mm / BD1 = 316.10 mm / ZADJ = 6CAP mounting-Extra narrow differential pitchRight315

12,438.46 €

1 5 Days 355.00 - 362.0063480.916.448RPMX = 1340 mm / BD1 = 356.10 mm / ZADJ = 6CAP mounting-Extra narrow differential pitchRight355

15,170.77 €

1 5 Days 400.00 - 407.0063540.920.086RPMX = 1190 mm / BD1 = 401.10 mm / ZADJ = 9CAP mounting-Extra narrow differential pitchRight400

16,867.69 €

1 5 Days 500.00 - 507.0063540.930.915RPMX = 950 mm / BD1 = 501.10 mm / ZADJ = 9CAP mounting-Narrow differential pitchRight500

2,838.46 €

1 5 Days 101.60 - 108.6162.99120.8892.322BD1 = 103.51 mm / ZADJ = 2Arbor chuckLB1 = 56.01Extra narrow differential pitchRight38.1

3,680.00 €

1 5 Days 127.00 - 134.0162.99160.8893.575BD1 = 134.01 mm / ZADJ = 2Arbor chuckLB1 = 62.99Extra narrow differential pitchRight38.1

4,433.85 €

1 5 Days 152.40 - 159.4162.99180.8894.554BD1 = 159.41 mm / ZADJ = 3Arbor chuckLB1 = 62.99Extra narrow differential pitchRight38.1

5,809.23 €

1 5 Days 203.20 - 210.2162.99240.8897.929BD1 = 204.29 mm / ZADJ = 3Arbor chuckLB1 = 62.99Extra narrow differential pitchRight63.5

7,316.92 €

1 5 Days 254.00 - 261.0063300.910.072BD1 = 255.10 mm / ZADJ = 6CAP mountingLB1 = 63.00Extra narrow differential pitchRight250

7,361.54 €

1 5 Days 254.00 - 261.0162.99300.88913.397BD1 = 255.09 mm / ZADJ = 6Arbor chuckLB1 = 62.99Extra narrow differential pitchRight63.5

10,341.54 €

1 5 Days 304.80 - 311.8162.99360.88912.175RPMX = 1570 mm / BD1 = 305.89 mm / ZADJ = 6CAP mounting-Extra narrow differential pitchRight315.011

15,170.77 €

1 5 Days 406.40 - 413.4162.99540.88921.274RPMX = 1170 mm / BD1 = 407.49 mm / ZADJ = 9CAP mounting-Extra narrow differential pitchRight399.999

16,867.69 €

1 5 Days 508.00 - 515.0162.99540.88932.815RPMX = 940 mm / BD1 = 509.09 mm / ZADJ = 9CAP mounting-Narrow differential pitchRight499.999

8,096.92 €

1 5 Days 254.00 - 261.0063300.99.616BD1 = 255.10 mm / ZADJ = 6CAP mountingLB1 = 63.00Extra narrow differential pitchLeft250

10,341.54 €

1 5 Days 315.00 - 322.0063360.913.603RPMX = 1520 mm / BD1 = 316.10 mm / ZADJ = 6CAP mounting-Extra narrow differential pitchLeft315

12,438.46 €

1 5 Days 355.00 - 362.0063480.916.448RPMX = 1340 mm / BD1 = 356.10 mm / ZADJ = 6CAP mounting-Extra narrow differential pitchLeft355

15,170.77 €

1 5 Days 400.00 - 407.0063540.920.086RPMX = 1190 mm / BD1 = 401.10 mm / ZADJ = 9CAP mounting-Extra narrow differential pitchLeft400

16,867.69 €

1 5 Days 500.00 - 507.0063540.930.915RPMX = 950 mm / BD1 = 501.10 mm / ZADJ = 9CAP mounting-Narrow differential pitchLeft500

7,316.92 €

1 5 Days 254.00 - 261.0063300.910.072BD1 = 255.10 mm / ZADJ = 6CAP mountingLB1 = 63.00Extra narrow differential pitchLeft250

10,341.54 €

1 5 Days 304.80 - 311.8162.99360.88912.175RPMX = 1570 mm / BD1 = 305.89 mm / ZADJ = 6CAP mounting-Extra narrow differential pitchLeft315.011

15,170.77 €

1 5 Days 406.40 - 413.4162.99540.88921.274RPMX = 1170 mm / BD1 = 407.49 mm / ZADJ = 9CAP mounting-Extra narrow differential pitchLeft399.999

16,867.69 €

1 5 Days 508.00 - 515.0162.99540.88932.815RPMX = 940 mm / BD1 = 509.09 mm / ZADJ = 9CAP mounting-Narrow differential pitchLeft499.999

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 82077010
eClass-5.1 21010508 Milling application 25° face milling Milling cutter type CoroMill 425 Face Milling Cutter
Manufacturer SANDVIK Coromant Customs tariff — country of origin DE Insert holder or coupling size 17

Tech Support