Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
425250Q6017H
Part Number
|
---|
425250Q6017H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Customs tariff — weight (kg) | Other designs | Milling cutter tool: Chuck type | Bracket: L dimension | Milling tool pitch | Bracket: Design | Milling cutter tool: Chuck size D mm (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7,361.54 € | 1 | 5 Days | 250.00 - 257.00 | 63 | 30 | 0.9 | 12.988 | BD1 = 251.10 mm / ZADJ = 6 | Arbor chuck | LB1 = 63.00 | Extra narrow differential pitch | Right | 60 |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 82077010 |
---|---|---|---|---|---|
eClass-5.1 | 21010508 | Milling application | 25° face milling | Milling cutter type | CoroMill 425 Face Milling Cutter |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE | Insert holder or coupling size | 17 |
This page is SANDVIK CoroMill 425 Face Milling Cutter, part number 425250Q6017H.
You can find the detail information about specifications and dimensions on part number 425250Q6017H.
Configure
Basic Attributes
Type
blade diameter D(mm)
Overall length (L)(mm)
Number of flutes(sheet)
Maximum Cutting Depth (Ad)(mm)
Customs tariff — weight(kg)
Other designs
Milling cutter tool: Chuck type
Bracket: L dimension
Milling tool pitch
Bracket: Design
Milling cutter tool: Chuck size D mm(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
425160Q4017H |
425200Q6017H |
425250P17H |
425315P17H |
425355P17H |
425400P17H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Customs tariff — weight (kg) | Other designs | Milling cutter tool: Chuck type | Bracket: L dimension | Milling tool pitch | Bracket: Design | Milling cutter tool: Chuck size D mm (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,433.85 € | 1 | 5 Days | 160.00 - 167.00 | 63 | 18 | 0.9 | 5.1 | BD1 = 161.30 mm / ZADJ = 3 | Arbor chuck | LB1 = 63.00 | Extra narrow differential pitch | Right | 40 | ||
5,809.23 € | 1 | 5 Days | 200.00 - 207.00 | 63 | 24 | 0.9 | 7.692 | BD1 = 201.10 mm / ZADJ = 3 | Arbor chuck | LB1 = 63.00 | Extra narrow differential pitch | Right | 60 | ||
8,096.92 € | 1 | 5 Days | 254.00 - 261.00 | 63 | 30 | 0.9 | 9.616 | BD1 = 255.10 mm / ZADJ = 6 | CAP mounting | LB1 = 63.00 | Extra narrow differential pitch | Right | 250 | ||
10,341.54 € | 1 | 5 Days | 315.00 - 322.00 | 63 | 36 | 0.9 | 13.603 | RPMX = 1520 mm / BD1 = 316.10 mm / ZADJ = 6 | CAP mounting | - | Extra narrow differential pitch | Right | 315 | ||
12,438.46 € | 1 | 5 Days | 355.00 - 362.00 | 63 | 48 | 0.9 | 16.448 | RPMX = 1340 mm / BD1 = 356.10 mm / ZADJ = 6 | CAP mounting | - | Extra narrow differential pitch | Right | 355 | ||
15,170.77 € | 1 | 5 Days | 400.00 - 407.00 | 63 | 54 | 0.9 | 20.086 | RPMX = 1190 mm / BD1 = 401.10 mm / ZADJ = 9 | CAP mounting | - | Extra narrow differential pitch | Right | 400 |