Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A41513EH1205H
Part Number
|
---|
A41513EH1205H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Customs tariff — weight (kg) | Other designs | Machine chuck / socket size | Milling cutter tool: Chuck type | Bracket: L dimension | Milling tool pitch | Tool chuck / socket size | Bracket: Design | Milling cutter tool: Chuck size D mm (mm) | Insert holder or coupling size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
470.62 € | 1 | 5 Days | 4.29 - 12.70 | 24.99 | 2 | 0.84 | 0 | RPMX = 23,600 mm / BD1 = 11.00 mm / RMPX = 0.85° | EH interface - E12 | EH interface | LB1 = 10.01 | Extra narrow straight pitch | 415-05 | Neutral | E12 | 5 |
Loading...
Coolant | Yes — through the center | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 84661038 | eClass-5.1 | 21010508 | Milling application | 15° face milling |
Milling cutter type | CoroMill 415 Face Milling Cutter | Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
This page is SANDVIK CoroMill 415 Face Milling Cutter, part number A41513EH1205H.
You can find the detail information about specifications and dimensions on part number A41513EH1205H.
Configure
Basic Attributes
Type
blade diameter D(mm)
Overall length (L)(mm)
Number of flutes(sheet)
Maximum Cutting Depth (Ad)(mm)
Customs tariff — weight(kg)
Other designs
Machine chuck / socket size
Milling cutter tool: Chuck type
Bracket: L dimension
Milling tool pitch
Tool chuck / socket size
Bracket: Design
Milling cutter tool: Chuck size D mm(mm)
Insert holder or coupling size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
415020A1605L |
415020A1605M |
415025A2005M |
A41513T0805H |
A41516EH1605H |
A41516T0805H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Customs tariff — weight (kg) | Other designs | Machine chuck / socket size | Milling cutter tool: Chuck type | Bracket: L dimension | Milling tool pitch | Tool chuck / socket size | Bracket: Design | Milling cutter tool: Chuck size D mm (mm) | Insert holder or coupling size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
473.54 € | 1 | 5 Days | 11.60 - 20.00 | 200 | 3 | 0.85 | 0 | RPMX = 19,000 mm / BD1 = 16.00 mm / RMPX = 0.62° | Straight shank - 16 | Straight shank | LB1 = 15.00 | Broad straight pitch | 415-05 | Neutral | 16 | 5 | ||
521.77 € | 1 | 5 Days | 11.60 - 20.00 | 200 | 4 | 0.85 | 0 | RPMX = 19,000 mm / BD1 = 16.00 mm / RMPX = 0.62° | Straight shank - 16 | Straight shank | LB1 = 15.00 | Narrow, straight pitch | 415-05 | Neutral | 16 | 5 | ||
570.00 € | 1 | 5 Days | 16.60 - 25.00 | 200 | 5 | 0.85 | 0 | RPMX = 17,000 mm / BD1 = 21.00 mm / RMPX = 0.64° | Straight shank - 20 | Straight shank | LB1 = 15.00 | Narrow, straight pitch | 415-05 | Neutral | 20 | 5 | ||
- | 1 | 5 Days | 4.29 - 12.70 | 25 | 3 | 0.84 | 0 | - | Screw coupling - M08 | Screw coupling | - | Extra narrow straight pitch | 415-05 | Right | M08 | 5 | ||
523.23 € | 1 | 5 Days | 7.49 - 15.88 | 30 | 3 | 0.84 | 0 | RPMX = 21,300 mm / BD1 = 11.89 mm / RMPX = 0.97° | EH interface - E16 | EH interface | LB1 = 11.99 | Extra narrow straight pitch | 415-05 | Neutral | E16 | 5 | ||
- | 1 | 5 Days | 7.49 - 15.88 | 25 | 3 | 0.84 | 0 | - | Screw coupling - M08 | Screw coupling | - | Extra narrow straight pitch | 415-05 | Right | M08 | 5 |