Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Customs tariff — weight (kg) | Other designs | Machine chuck / socket size | Milling cutter tool: Chuck type | Bracket: L dimension | Milling tool pitch | Tool chuck / socket size | Bracket: Design | Milling cutter tool: Chuck size D mm (mm) | Insert holder or coupling size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 4.60 - 13.00 | 140 | 2 | 0.85 | 0 | RPMX = 23,600 mm / BD1 = 11.00 mm / RMPX = 0.85° | Straight shank - 12 | Straight shank | LB1 = 15.00 | Extra narrow straight pitch | 415-05 | Neutral | 12 | 5 | ||
- | 1 | 5 Days | 4.60 - 13.00 | 25 | 2 | 0.85 | 0 | RPMX = 23,600 mm / BD1 = 11.00 mm / RMPX = 0.85° | EH interface - E12 | EH interface | LB1 = 10.00 | Extra narrow straight pitch | 415-05 | Neutral | E12 | 5 | ||
- | 1 | 5 Days | 4.60 - 13.00 | 25 | 2 | 0.85 | 0.02 | - | Screw coupling - M08 | Screw coupling | - | Extra narrow straight pitch | 415-05 | Right | M08 | 5 | ||
- | 1 | 5 Days | 7.60 - 16.00 | 140 | 3 | 0.85 | 0 | RPMX = 21,300 mm / BD1 = 12.00 mm / RMPX = 0.97° | Straight shank - 12 | Straight shank | LB1 = 15.00 | Extra narrow straight pitch | 415-05 | Neutral | 12 | 5 | ||
- | 1 | 5 Days | 7.60 - 16.00 | 30 | 3 | 0.85 | 0 | RPMX = 21,300 mm / BD1 = 12.00 mm / RMPX = 0.97° | EH interface - E16 | EH interface | LB1 = 12.00 | Extra narrow straight pitch | 415-05 | Neutral | E16 | 5 | ||
- | 1 | 5 Days | 7.60 - 16.00 | 25 | 3 | 0.85 | 0 | - | Screw coupling - M08 | Screw coupling | - | Extra narrow straight pitch | 415-05 | Right | M08 | 5 | ||
- | 1 | 5 Days | 11.60 - 20.00 | 200 | 5 | 0.85 | 0 | - | Straight shank - 16 | Straight shank | - | Extra narrow straight pitch | 415-05 | Right | 16 | 5 | ||
- | 1 | 5 Days | 11.60 - 20.00 | 200 | 3 | 0.85 | 0 | RPMX = 19,000 mm / BD1 = 16.00 mm / RMPX = 0.62° | Straight shank - 16 | Straight shank | LB1 = 15.00 | Broad straight pitch | 415-05 | Neutral | 16 | 5 | ||
- | 1 | 5 Days | 11.60 - 20.00 | 200 | 4 | 0.85 | 0 | RPMX = 19,000 mm / BD1 = 16.00 mm / RMPX = 0.62° | Straight shank - 16 | Straight shank | LB1 = 15.00 | Narrow, straight pitch | 415-05 | Neutral | 16 | 5 | ||
- | 1 | 5 Days | 11.60 - 20.00 | 30 | 5 | 0.85 | 0 | RPMX = 19,000 mm / BD1 = 16.00 mm / RMPX = 0.62° | EH interface - E16 | EH interface | LB1 = 12.00 | Extra narrow straight pitch | 415-05 | Neutral | E16 | 5 | ||
- | 1 | 5 Days | 11.60 - 20.00 | 30 | 4 | 0.85 | 0 | - | EH interface - E16 | EH interface | - | Narrow, straight pitch | 415-05 | Right | E16 | 5 | ||
- | 1 | 5 Days | 8.60 - 20.00 | 35 | 2 | 1.2 | 0 | RPMX = 17,500 mm / BD1 = 14.00 mm / RMPX = 0.56° | EH interface - E16 | EH interface | LB1 = 12.00 | Extra narrow straight pitch | 415-07 | Neutral | E16 | 7 | ||
- | 1 | 5 Days | 11.60 - 20.00 | 32 | 5 | 0.85 | 0 | RPMX = 19,000 mm / BD1 = 16.00 mm / RMPX = 0.62° | EH interface - E20 | EH interface | LB1 = 13.00 | Extra narrow straight pitch | 415-05 | Neutral | E20 | 5 | ||
- | 1 | 5 Days | 11.60 - 20.00 | 32 | 4 | 0.85 | 0 | - | EH interface - E20 | EH interface | - | Narrow, straight pitch | 415-05 | Right | E20 | 5 | ||
- | 1 | 5 Days | 8.60 - 20.00 | 35 | 2 | 1.2 | 0 | - | EH interface - E20 | EH interface | - | Extra narrow straight pitch | 415-07 | Right | E20 | 7 | ||
- | 1 | 5 Days | 11.60 - 20.00 | 30 | 5 | 0.85 | 0 | - | Screw coupling - M10 | Screw coupling | - | Extra narrow straight pitch | 415-05 | Right | M10 | 5 | ||
- | 1 | 5 Days | 16.60 - 25.00 | 200 | 5 | 0.85 | 0 | RPMX = 17,000 mm / BD1 = 21.00 mm / RMPX = 0.64° | Straight shank - 20 | Straight shank | LB1 = 15.00 | Narrow, straight pitch | 415-05 | Neutral | 20 | 5 | ||
- | 1 | 5 Days | 13.50 - 25.00 | 200 | 4 | 1.19 | 0 | RPMX = 15,700 mm / BD1 = 19.00 mm / RMPX = 0.61° | Straight shank - 20 | Straight shank | LB1 = 15.00 | Extra narrow straight pitch | 415-07 | Neutral | 20 | 7 | ||
- | 1 | 5 Days | 16.60 - 25.00 | 32 | 6 | 0.85 | 0 | RPMX = 17,000 mm / BD1 = 21.00 mm / RMPX = 0.64° | EH interface - E20 | EH interface | LB1 = 13.00 | Extra narrow straight pitch | 415-05 | Neutral | E20 | 5 | ||
- | 1 | 5 Days | 16.60 - 25.00 | 32 | 5 | 0.85 | 0 | - | EH interface - E20 | EH interface | - | Narrow, straight pitch | 415-05 | Right | E20 | 5 | ||
- | 1 | 5 Days | 13.50 - 25.00 | 35 | 4 | 1.2 | 0 | RPMX = 15,700 mm / BD1 = 19.00 mm / RMPX = 0.61° | EH interface - E20 | EH interface | LB1 = 15.00 | Extra narrow straight pitch | 415-07 | Neutral | E20 | 7 | ||
- | 1 | 5 Days | 8.60 - 20.00 | 35 | 3 | 1.2 | 1.5 | - | EH interface - E20 | EH interface | - | Narrow, straight pitch | 415-07 | Right | E20 | 7 | ||
- | 1 | 5 Days | 16.60 - 25.00 | 35 | 6 | 0.85 | 0 | RPMX = 17,000 mm / BD1 = 21.00 mm / RMPX = 0.64° | EH interface - E25 | EH interface | LB1 = 15.00 | Extra narrow straight pitch | 415-05 | Neutral | E25 | 5 | ||
- | 1 | 5 Days | 16.60 - 25.00 | 35 | 5 | 0.85 | 0 | - | EH interface - E25 | EH interface | - | Narrow, straight pitch | 415-05 | Right | E25 | 5 | ||
- | 1 | 5 Days | 13.50 - 25.00 | 40 | 4 | 1.2 | 0 | - | EH interface - E25 | EH interface | - | Extra narrow straight pitch | 415-07 | Right | E25 | 7 | ||
- | 1 | 5 Days | 13.50 - 25.00 | 40 | 3 | 1.2 | 0 | - | EH interface - E25 | EH interface | - | Narrow, straight pitch | 415-07 | Right | E25 | 7 | ||
- | 1 | 5 Days | 16.60 - 25.00 | 35 | 6 | 0.85 | 0.1 | - | Screw coupling - M12 | Screw coupling | - | Extra narrow straight pitch | 415-05 | Right | M12 | 5 | ||
- | 1 | 5 Days | 13.50 - 25.00 | 38 | 4 | 1.2 | 0 | - | Screw coupling - M12 | Screw coupling | - | Extra narrow straight pitch | 415-07 | Right | M12 | 7 | ||
- | 1 | 5 Days | 20.50 - 32.00 | 250 | 5 | 1.2 | 0 | - | Straight shank - 25 | Straight shank | - | Extra narrow straight pitch | 415-07 | Right | 25 | 7 | ||
- | 1 | 5 Days | 20.50 - 32.00 | 35 | 7 | 1.2 | 0 | - | EH interface - E25 | EH interface | - | Extra narrow straight pitch | 415-05 | Right | E25 | 5 | ||
- | 1 | 5 Days | 20.50 - 32.00 | 40 | 5 | 1.2 | 0 | - | EH interface - E25 | EH interface | - | Extra narrow straight pitch | 415-07 | Right | E25 | 7 | ||
- | 1 | 5 Days | 20.50 - 32.00 | 40 | 4 | 1.2 | 0 | - | EH interface - E25 | EH interface | - | Narrow, straight pitch | 415-07 | Right | E25 | 7 | ||
- | 1 | 5 Days | 20.50 - 32.00 | 40 | 5 | 1.2 | 0.19 | - | Screw coupling - M16 | Screw coupling | - | Extra narrow straight pitch | 415-07 | Right | M16 | 7 | ||
- | 1 | 5 Days | 4.29 - 12.70 | 24.99 | 2 | 0.84 | 0 | RPMX = 23,600 mm / BD1 = 11.00 mm / RMPX = 0.85° | EH interface - E12 | EH interface | LB1 = 10.01 | Extra narrow straight pitch | 415-05 | Neutral | E12 | 5 | ||
- | 1 | 5 Days | 4.29 - 12.70 | 152.4 | 2 | 0.84 | 0 | RPMX = 23,600 mm / BD1 = 11.00 mm / RMPX = 0.85° | Straight shank - 12.7 | Straight shank | LB1 = 15.01 | Extra narrow straight pitch | 415-05 | Neutral | 12.7 | 5 | ||
- | 1 | 5 Days | 4.29 - 12.70 | 25 | 3 | 0.84 | 0 | - | Screw coupling - M08 | Screw coupling | - | Extra narrow straight pitch | 415-05 | Right | M08 | 5 | ||
- | 1 | 5 Days | 7.49 - 15.88 | 30 | 3 | 0.84 | 0 | RPMX = 21,300 mm / BD1 = 11.89 mm / RMPX = 0.97° | EH interface - E16 | EH interface | LB1 = 11.99 | Extra narrow straight pitch | 415-05 | Neutral | E16 | 5 | ||
- | 1 | 5 Days | 7.49 - 15.88 | 152.4 | 3 | 0.84 | 0 | RPMX = 21,300 mm / BD1 = 11.89 mm / RMPX = 0.97° | Straight shank - 12.7 | Straight shank | LB1 = 15.01 | Extra narrow straight pitch | 415-05 | Neutral | 12.7 | 5 | ||
- | 1 | 5 Days | 7.49 - 15.88 | 25 | 3 | 0.84 | 0 | - | Screw coupling - M08 | Screw coupling | - | Extra narrow straight pitch | 415-05 | Right | M08 | 5 | ||
- | 1 | 5 Days | 10.59 - 19.05 | 32 | 4 | 0.84 | 0 | RPMX = 19,000 mm / BD1 = 15.06 mm / RMPX = 0.62° | EH interface - E20 | EH interface | LB1 = 13.00 | Extra narrow straight pitch | 415-05 | Neutral | E20 | 5 | ||
- | 1 | 5 Days | 10.59 - 19.05 | 32 | 3 | 0.84 | 0 | - | EH interface - E20 | EH interface | - | Narrow, straight pitch | 415-05 | Right | E20 | 5 | ||
- | 1 | 5 Days | 10.59 - 19.05 | 35 | 2 | 0.84 | 0 | - | EH interface - E20 | EH interface | - | Extra narrow straight pitch | 415-07 | Right | E20 | 7 | ||
- | 1 | 5 Days | 10.59 - 19.05 | 203.2 | 4 | 0.84 | 0 | RPMX = 19,000 mm / BD1 = 15.06 mm / RMPX = 0.62° | Straight shank - 15.875 | Straight shank | LB1 = 15.01 | Extra narrow straight pitch | 415-05 | Neutral | 15.875 | 5 | ||
- | 1 | 5 Days | 10.59 - 19.05 | 30 | 4 | 0.84 | 0 | - | Screw coupling - M10 | Screw coupling | - | Extra narrow straight pitch | 415-05 | Right | M10 | 5 | ||
- | 1 | 5 Days | 16.99 - 25.40 | 35 | 6 | 0.84 | 0 | RPMX = 17,000 mm / BD1 = 21.41 mm / RMPX = 0.64° | EH interface - E25 | EH interface | LB1 = 15.01 | Extra narrow straight pitch | 415-05 | Neutral | E25 | 5 | ||
- | 1 | 5 Days | 16.99 - 25.40 | 35 | 5 | 0.84 | 0 | - | EH interface - E25 | EH interface | - | Narrow, straight pitch | 415-05 | Right | E25 | 5 | ||
- | 1 | 5 Days | 14.00 - 25.40 | 40.01 | 4 | 0.85 | 0 | RPMX = 15,700 mm / BD1 = 19.41 mm / RMPX = 0.61° | EH interface - E25 | EH interface | LB1 = 18.01 | Extra narrow straight pitch | 415-07 | Neutral | E25 | 7 | ||
- | 1 | 5 Days | 16.99 - 25.40 | 40 | 3 | 0.84 | 0 | - | EH interface - E25 | EH interface | - | Narrow, straight pitch | 415-07 | Right | E25 | 7 | ||
- | 1 | 5 Days | 16.99 - 25.40 | 228.6 | 5 | 0.84 | 0 | RPMX = 17,000 mm / BD1 = 21.41 mm / RMPX = 0.64° | Zylinderschaft - 19.05 | Straight shank | LB1 = 15.01 | Narrow, straight pitch | 415-05 | Neutral | 19.05 | 5 | ||
- | 1 | 5 Days | 14.00 - 25.40 | 228.6 | 4 | 1.19 | 0 | RPMX = 15,700 mm / BD1 = 19.41 mm / RMPX = 0.61° | Zylinderschaft - 19.05 | Straight shank | LB1 = 15.01 | Extra narrow straight pitch | 415-07 | Neutral | 19.05 | 7 | ||
- | 1 | 5 Days | 16.99 - 25.40 | 35 | 6 | 0.84 | 0 | - | Screw coupling - M12 | Screw coupling | - | Extra narrow straight pitch | 415-05 | Right | M12 | 5 | ||
- | 1 | 5 Days | 16.99 - 25.40 | 38 | 4 | 0.84 | 0 | - | Screw coupling - M12 | Screw coupling | - | Extra narrow straight pitch | 415-07 | Right | M12 | 7 | ||
- | 1 | 5 Days | 20.50 - 32.00 | 35 | 5 | 1.2 | 0 | - | EH interface - E25 | EH interface | - | Narrow, straight pitch | 415-05 | Right | E25 | 5 | ||
- | 1 | 5 Days | 20.50 - 32.00 | 40 | 4 | 1.2 | 0 | - | EH interface - E25 | EH interface | - | Narrow, straight pitch | 415-07 | Right | E25 | 7 | ||
- | 1 | 5 Days | 20.50 - 32.00 | 40 | 5 | 1.2 | 0 | - | Screw coupling - M16 | Screw coupling | - | Extra narrow straight pitch | 415-07 | Right | M16 | 7 |
Loading...
Coolant | Yes — through the center | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 84661038 | eClass-5.1 | 21010508 | Milling application | 15° face milling |
Milling cutter type | CoroMill 415 Face Milling Cutter | Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
Configure
Basic Attributes
blade diameter D(mm)
Overall length (L)(mm)
Number of flutes(sheet)
Maximum Cutting Depth (Ad)(mm)
Customs tariff — weight(kg)
Other designs
Machine chuck / socket size
Milling cutter tool: Chuck type
Bracket: L dimension
Milling tool pitch
Tool chuck / socket size
Bracket: Design
Milling cutter tool: Chuck size D mm(mm)
Insert holder or coupling size
Type
Filter by standard shipping days
Optional Attributes