Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A415016O1305H
Part Number
|
---|
A415016O1305H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Customs tariff — weight (kg) | Other designs | Machine chuck / socket size | Milling cutter tool: Chuck type | Bracket: L dimension | Milling tool pitch | Tool chuck / socket size | Bracket: Design | Milling cutter tool: Chuck size D mm (mm) | Insert holder or coupling size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
498.38 € | 1 | 5 Days | 7.49 - 15.88 | 152.4 | 3 | 0.84 | 0 | RPMX = 21,300 mm / BD1 = 11.89 mm / RMPX = 0.97° | Straight shank - 12.7 | Straight shank | LB1 = 15.01 | Extra narrow straight pitch | 415-05 | Neutral | 12.7 | 5 |
Loading...
Coolant | Yes — through the center | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 84661038 | eClass-5.1 | 21010508 | Milling application | 15° face milling |
Milling cutter type | CoroMill 415 Face Milling Cutter | Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
This page is SANDVIK CoroMill 415 Face Milling Cutter, part number A415016O1305H.
You can find the detail information about specifications and dimensions on part number A415016O1305H.
Configure
Basic Attributes
Type
blade diameter D(mm)
Overall length (L)(mm)
Number of flutes(sheet)
Maximum Cutting Depth (Ad)(mm)
Customs tariff — weight(kg)
Other designs
Machine chuck / socket size
Milling cutter tool: Chuck type
Bracket: L dimension
Milling tool pitch
Tool chuck / socket size
Bracket: Design
Milling cutter tool: Chuck size D mm(mm)
Insert holder or coupling size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
415020A1605L |
415020A1605M |
415025A2005M |
A415019O1605H |
A415025O1905M |
A415025O1907H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Customs tariff — weight (kg) | Other designs | Machine chuck / socket size | Milling cutter tool: Chuck type | Bracket: L dimension | Milling tool pitch | Tool chuck / socket size | Bracket: Design | Milling cutter tool: Chuck size D mm (mm) | Insert holder or coupling size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
473.54 € | 1 | 5 Days | 11.60 - 20.00 | 200 | 3 | 0.85 | 0 | RPMX = 19,000 mm / BD1 = 16.00 mm / RMPX = 0.62° | Straight shank - 16 | Straight shank | LB1 = 15.00 | Broad straight pitch | 415-05 | Neutral | 16 | 5 | ||
521.77 € | 1 | 5 Days | 11.60 - 20.00 | 200 | 4 | 0.85 | 0 | RPMX = 19,000 mm / BD1 = 16.00 mm / RMPX = 0.62° | Straight shank - 16 | Straight shank | LB1 = 15.00 | Narrow, straight pitch | 415-05 | Neutral | 16 | 5 | ||
570.00 € | 1 | 5 Days | 16.60 - 25.00 | 200 | 5 | 0.85 | 0 | RPMX = 17,000 mm / BD1 = 21.00 mm / RMPX = 0.64° | Straight shank - 20 | Straight shank | LB1 = 15.00 | Narrow, straight pitch | 415-05 | Neutral | 20 | 5 | ||
548.08 € | 1 | 5 Days | 10.59 - 19.05 | 203.2 | 4 | 0.84 | 0 | RPMX = 19,000 mm / BD1 = 15.06 mm / RMPX = 0.62° | Straight shank - 15.875 | Straight shank | LB1 = 15.01 | Extra narrow straight pitch | 415-05 | Neutral | 15.875 | 5 | ||
570.00 € | 1 | 5 Days | 16.99 - 25.40 | 228.6 | 5 | 0.84 | 0 | RPMX = 17,000 mm / BD1 = 21.41 mm / RMPX = 0.64° | Zylinderschaft - 19.05 | Straight shank | LB1 = 15.01 | Narrow, straight pitch | 415-05 | Neutral | 19.05 | 5 | ||
572.92 € | 1 | 5 Days | 14.00 - 25.40 | 228.6 | 4 | 1.19 | 0 | RPMX = 15,700 mm / BD1 = 19.41 mm / RMPX = 0.61° | Zylinderschaft - 19.05 | Straight shank | LB1 = 15.01 | Extra narrow straight pitch | 415-07 | Neutral | 19.05 | 7 |