Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
600063C612H
Part Number
|
---|
600063C612H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Customs tariff — weight (kg) | Customs tariff — item number | Machine chuck / socket size | Milling cutter tool: Chuck type | Milling tool pitch | Tool chuck / socket size | Milling cutter type | Milling cutter tool: Chuck size D mm (mm) | Insert holder or coupling size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,223.31 € | 1 | 5 Days | 63 | 63.5 | 7 | 6 | 0 | 82090020 | Coromant Capto - C6 | Coromant Capto | Extra narrow differential pitch | 600-12 | CoroMill 600-12 Face Milling Cutter - for cutting depths up to 6.00 mm | C6 | 12 |
Loading...
Coolant | Yes | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
eClass-5.1 | 21010503 | Bracket: Design | Right | Milling application | Turbine blades |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
This page is SANDVIK CoroMill 600 Face Milling Cutter, part number 600063C612H.
You can find the detail information about specifications and dimensions on part number 600063C612H.
Configure
Basic Attributes
Type
blade diameter D(mm)
Overall length (L)(mm)
Number of flutes(sheet)
Maximum Cutting Depth (Ad)(mm)
Customs tariff — weight(kg)
Customs tariff — item number
Machine chuck / socket size
Milling cutter tool: Chuck type
Milling tool pitch
Tool chuck / socket size
Milling cutter type
Milling cutter tool: Chuck size D mm(mm)
Insert holder or coupling size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
600040Q1612H |
600042C410H |
600042Q1610H |
600063Q2212H |
600063Q2212M |
600066Q2712H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Customs tariff — weight (kg) | Customs tariff — item number | Machine chuck / socket size | Milling cutter tool: Chuck type | Milling tool pitch | Tool chuck / socket size | Milling cutter type | Milling cutter tool: Chuck size D mm (mm) | Insert holder or coupling size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
727.85 € | 1 | 5 Days | 40 | 40 | 4 | 6 | 0.16 | 84661038 | Milling arbor mounting - 16 | Arbor chuck | Extra narrow differential pitch | 600-12 | CoroMill 600-12 Face Milling Cutter - for cutting depths up to 6.00 mm | 16 | 12 | ||
904.69 € | 1 | 5 Days | 42 | 40 | 5 | 5 | 0 | 84661038 | Coromant Capto - C4 | Coromant Capto | Extra narrow differential pitch | 600-10 | CoroMill 600-10 Face Milling Cutter - for cutting depths up to 5.00mm | C4 | 10 | ||
790.69 € | 1 | 5 Days | 42 | 40 | 5 | 5 | 0.15 | 84661038 | Milling arbor mounting - 16 | Arbor chuck | Extra narrow differential pitch | 600-10 | CoroMill 600-10 Face Milling Cutter - for cutting depths up to 5.00mm | 16 | 10 | ||
1,061.08 € | 1 | 5 Days | 63 | 50 | 7 | 6 | 0.52 | 84661038 | Milling arbor mounting - 22 | Arbor chuck | Extra narrow differential pitch | 600-12 | CoroMill 600-12 Face Milling Cutter - for cutting depths up to 6.00 mm | 22 | 12 | ||
998.23 € | 1 | 5 Days | 63 | 50 | 6 | 6 | 0.52 | 84661038 | Milling arbor mounting - 22 | Arbor chuck | Narrow differential pitch | 600-12 | CoroMill 600-12 Face Milling Cutter - for cutting depths up to 6.00 mm | 22 | 12 | ||
1,064.00 € | 1 | 5 Days | 66 | 50 | 7 | 6 | 0 | 82090020 | Milling arbor mounting - 27 | Arbor chuck | Extra narrow differential pitch | 600-12 | CoroMill 600-12 Face Milling Cutter - for cutting depths up to 6.00 mm | 27 | 12 |